![](/media/13475/salt-separation-1120x747.png?anchor=center&mode=crop&width=520)
The Royal Navy’s Vanguard class is a class of nuclear-powered submarines. When they were introduced in 1994 they relied on distillation systems to provide ultra-pure water for the reactors and all other water for operations. Twenty years on, the Royal Navy needed to update the system.
Salt Separation Services won the bid with a two-pass solution that featured Danfoss APP and PAHT pumps. The pumps’ compact size-to-output ratios, flexible configurability, and proven reliability were all key to winning the bid.
About Salt Separation Services
Salt Separation Services provides engineered water treatment solutions to a worldwide market. The company has designed, manufactured, installed and commissioned seawater reverse osmosis desalination plants for the royal navies of the United Kingdom, Australia and Malaysia, as well as many major cruise ship lines, and international customers in the offshore oil and gas industry.
Established in 1990, Salt Separation Services is a privately-owned company with BS EN ISO 9001:2015 quality assurance accreditation. From its very beginning, Salt Separation Services has gained a reputation for manufacturing high-quality reliable equipment coupled with excellent spares and technical support. Salt Separation Services has more than ten engineers with offshore survival certification – enabling the company to provide offshore service and technical support at short notice. For more information, visit http: //www.saltsep.co.uk/
Related product
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for ultra pure water applicationsHigh-pressure pumps for ultra-pure water applications i.e. with de-ionized, de-mineralized or distilled water. Appropriate for critical applications such as high-pressure cleaning and humidification. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for SWRO applicationsThe range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.