Highlights
- Reliable new cold room, constructed in 3 weeks
- Tightly scheduled installation under COVID restrictions
- Alsense® Food Service IoT connection gives mobile phone alerts
- Temperature evidence data stored in the cloud
- Danfoss specification support throughout
“This is the second connected system we’ve installed. It was easy – Danfoss gave our engineers a quick run through, and everything was fine. The client loves it.” – Jason Newland, Technical Sales and Projects Engineer, Pitkin & Ruddock Ltd.
ProsaLink and Optyma™ Plus condensing units deliver exceptionally reliable cooling keeping perishables medicines safe.
When a specialist veterinary practice wanted a new cold room, it needed to know its perishable medicines would be safe. Contractor Pitkin & Ruddock chose proven components and connected them online.
Discover Danfoss cold room solutions and support
At Danfoss, we work closely with contractors to deliver reliable, energy-efficient cold rooms, with low maintenance costs and long service life. With extensive knowledge and experience – and the widest portfolio for cold room and walk-in refrigeration applications – we’re here to help.
Learn more about our solutions
Learn more about our products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PR-SC4 telemetry deviceThe Prosa IoT telemetry device PR-SC4 paired with the ProsaLink app is a 24/7/365 simple solution to monitor your store assets remotely, get instant alarms and automated HACCP report.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ PlusOptyma™ Plus condensing unit is the top performer choice when quietness, high efficiency, connectivity and fastest installation and service matter. Available in standard or multi-refrigerant version.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ ControlOptyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }T2 / TE2 thermostatic expansion valves, exchangeable orificeT2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EVR solenoid valves, direct or servo operatedDanfoss offers a complete range of servo-operated solenoid valves for air conditioning systems. EVR valves can be used in liquid, suction and hot gas lines, and the valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A (EVRH).