PAH pumps is the heart of the high-pressure water mist system
When Hotel Alsik opened in the Spring of 2019, the remarkable makeover of the industrial harbor in Sønderborg, Denmark, reached new heights. Designed by one of Denmark’s leading architectural firms, Henning Larsen, the 19-story aluminum and glass high-rise hotel completes world-renowned Frank Gehry’s waterfront masterplan for Southern Jutland’s biggest town with 190 rooms and breathtaking views of Flensborg fjord.
Danfoss provides the low-maintenance fire suppression system for the entire hotel with a SEM-SAFE® high-pressure water mist system using PAH pumps, VRH, VCH and VDHT valves.
Related product
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for high-pressure applicationsThe VDH/VDHT solenoid valves are used to control the flow direction in high-pressure water applications. The valves are available for a wide range of flows and pressures.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VCM and VCH check valves for high-pressure applicationsVCM and VCH are check valves suitable for industrial water and seawater reverse osmosis applications. Both valves are made in corrosion resistant material which can handle high-pressure and corrosive media.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure relief valves VPH/VRHReliable pressure relief valves for high-pressure applications. The relief valve is used for protecting the components of a system against overload as a result of a pressure peak.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for tap water applicationsHigh-pressure pumps for tap water applications such as firefighting, dust suppression and water hydraulics. Available with or without motor.