Danfoss pumps reduce energy costs and CO₂ emissions in Hawaii

Tuesday, August 15, 2017

38% reduction in the energy costs and an outstanding reduction of carbon emissions are benefits achieved by an Hawaiian golf course community using Danfoss APP pumps in their irrigation system.

Located on the stunning west coast of Hawaii Island, an upscale golf course community was eager to reduce power consumption for its RO plant – both to lower CO₂ emissions and to save on the high energy costs typical of island communities.

When the community asked Water Works, Inc. to find a way to do both, the San Diego-based experts in water purification chose Danfoss APP technology to replace an aging centrifugal pump and deliver quick return on investment.

Like many other island communities, electricity prices on Hawaii Island are high. Although renewables are on the rise, local utilities still rely heavily on imported oil to power generators. Fuel represents about half of the typical electricity bill – a significant cost for RO water producers.

Community managers were interested in the most energy efficient solution available both to reduce its energy bills and its carbon footprint. Located on the exclusive Kona-Kohala Coast, the community celebrates traditional Hawaiian values and design, and its owners are dedicated to the preservation of the area's unique environment. By reducing the power consumption of its golf course's irrigation system, community managers could save unnecessary expenses and at the same time reduce the community's carbon emissions.

Could Water Works find a way to reduce the community's power consumption – and deliver not only financial and CO₂ savings but a solid business case for a retrofit, too?

The community previously relied on multi-stage centrifugal pumps deployed across four parallel arrays, all with energy recovery devices (ERDs), to filter brackish water from underground wells. Water Works' lead engineer for the project, Mark Maki, was familiar with Danfoss APP pumps and suggested retrofitting one of the four centrifugal pumps to prove the retrofit concept – and deliver rapid energy and CO₂ savings.

"Depending on the season, the four-array plant usually runs at 50 – 75% of capacity," explains Maki. "With a total capacity of 900 gallons per minute distributed across four arrays, there was little risk for the customer to retrofit one of them with APP technology and much to gain. We decided to install two APP 26 pumps – at 25 HP each for a total of 50 HP – on one of the arrays to replace one of the older centrifugal 75 HP pumps."

"For some companies, such a retrofit might be demanding. The existing arrays were built around centrifugal pumps with different inlet and outlet connections, so we did have to change some piping and electrical. But Water Works thrives on such projects. We don't do "catalogue" water treatment plants, and we have a lot of smart people who think outside the box to find the best solution for every project." 

The retrofit went on line at the end of May 2017 and has been running practically non-stop since "The APP-driven array has become the workhorse of the entire plant," says Maki. 

"With energy savings of 38%, the community is running it nearly 24/7 to reduce usage of the three centrifugal arrays and maximize cost and CO₂ savings. And the APPs are happy to cooperate. Danfoss assured us they could run continuously, and that's what they've done. These are low-maintenance pumps with long service intervals, with reliability we and our customers can bank on."

Total cost of ownership is a key parameter for Water Works, whose managers calculate a payback time of just 18 months for the first retrofit. "The return on investment for this retrofit is convincingly fast," says Maki. "Since two arrays are typically operating 24/7, the payback for retrofitting a second array will also be about 18 months. This second retrofit is planned for the near future." 

Related products

  • if (isSmallPicture) { APP high-pressure pumps - Danfoss; } else if (isBigColumns) { APP high-pressure pumps - Danfoss } else { APP high-pressure pumps - Danfoss }
    High-pressure pumps for SWRO applications

    The range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.

  • if (isSmallPicture) { iSave energy recovery device - Danfoss; } else if (isBigColumns) { iSave energy recovery device - Danfoss } else { iSave energy recovery device - Danfoss }
    iSave® energy recovery devices for high-pressure membrane applications

    With a 3-in-1 design that integrates highly effective isobaric pressure exchangers with positive displacement booster pumps and electrical motors, iSave® ERDs deliver big energy savings in small spaces. Covering train sizes from 200-3,000 m3/day

Download the case study as PDF