To achieve the best indoor climate control with PICVs it is important to use the best possible actuators. The faster and more accurate the actuator responds to the control signal, the better the result.
Danfoss offers a wide variety of actuators fitting the AB-QM Pressure-Independent balancing and Control Valve.
NovoCon® high-accuracy digital actuators
These innovative digital gear actuators are designed to be directly connected to Building Management Systems (BMS) using BACnet or Modbus bus-communication. This enables a whole new dimension to HVAC control, offering designers, system integrators and building owners many features and benefits which you can read about here:
AME and AMV modulating gear actuators
To achieve the best control performance with analog control signals, gear actuators should be used. These actuators control the position of the valve opening in a very accurate way.
AME gear actuators are controlled by a 0-10V or 4-20mA signal, while AMV actuators are controlled by a 3-point signal (open/neutral/close).
To achieve maximum control performance, geared actuators for AB-QM are equipped with automatic valve stroke detection.
TWA-Q and ABNM thermal actuators
Thermal actuators provide a cost-efficient control solution for the AB-QM valves. The basic principle of these actuators is based on thermal expansion of a wax element.
TWA-Q actuators are controlled by an On/Off signal of a temperature controller, either heating the wax or not. The new TWA-Q is an IP54 actuator with extended stroke, fitting to all AB-QM and AB-QM 4.0 valves from sizes DN10 up to DN32.
ABNM A5 actuators are controlled by a 0-10 Volt modulating signal of a temperature controller. The 0-10 V signal allows more accurate control possibilities.
Features and benefits
Broad product range
With actuators available for all AB-QM dimensions (DN 10 – 250), for all commonly used control signals (on-off, 0-10V, 4-20 mA, bus communication) and functional principles (thermal, analog gear, digital gear), there is always an AB-QM / Actuator combination that corresponds to the project requirements.
Danfoss PICV review
We've asked some of our Global customers about their experience with AB-QM pressure independent balancing & control valves. Watch the video where they explain their benefits and why they have converted from conventional balancing solutions to PICVs.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }NovoCon® Digital actuators
With NovoCon® Danfoss revolutionizes the way hydronic balancing and HVAC control work together. The first of its kind digital HVAC actuators are directly connected with a Building Management System (BMS). This enables System Integrators to design state-of-art, Internet of Things (IoT) solutions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Gear actuators for AB-QM and AB-QM 4.0
AME and AMV gear actuators with modulating and 3-point control for AB-QM and AB-QM 4.0 PICVs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermal actuators TWA-Q and ABNM A5
TWA-Q and ABNM A5 thermal actuators with on/off and 0-10V control for AB-QM and AB-QM 4.0 PICVs.
Documents
Promotional and Technical Documents
Software
Danfoss SET 365 software
Our advanced Danfoss SET 365 3D design software will help you to design and calculate HVAC systems with Danfoss products. A 1-year subscription is FREE available for students, designers and other interested professionals.