TGE thermostatic expansion valves, fixed orifice

  • Overview
  • Documents
  • Software
  • Related products
  • Avoid counterfeits

A new level of performance and cost-effectiveness

Designed for light commercial and commercial air conditioning systems, the range of TGE thermostatic expansion valves offers you a new level of performance and cost-effectiveness.

The TGE product range fits all air conditioning applications (from 2.75 to 34.7 TR) and can be customized for your specific requirements. With the TGE range you will get a hermetically tight design meeting the environmental demands of today and tomorrow. The TGE program can be used for the majority of fluorinated refrigerants.

One of the main benefits is the laser-welded stainless steel power element with double-diaphragm, which provides consistent functionality throughout its service life. In addition, the laser welded adjustment device reduce external leak from the valve body.

Features and benefits

Designed with a double-diaphragm, for a long service life

Top part in stainless steel

Adjustable superheat setting

Available with a maximum operating pressure (MOP) charge - Optional with various charges (e.g. anti-hunting charge)

Max. working pressure 46 bar (667 psig)

Mechanical connections (solder, flare, MIO, ORFS) available

Capacity range: 3.5 to 52 TR (12 to 182 kW) R410A

Compliance with ATEX hazard zone 2

Welcome to our Application Development Centers

Application Development Centers

Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.

We are Engineering Tomorrow. Together. Today.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Overview Brochure Thermostatic Expansion Valves Italian Multiple 16 Jan, 2024 7.2 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves French France 19 Mar, 2025 7.3 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Vietnamese Multiple 06 Jun, 2018 7.0 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Russian Multiple 06 Jun, 2018 8.4 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Spanish, Castilian Multiple 06 Jun, 2018 7.0 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Polish Poland 28 Jul, 2022 6.8 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Swedish Multiple 07 Jun, 2018 7.2 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Spanish, Castilian Spain 23 Feb, 2024 7.5 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Portuguese Multiple 07 Jun, 2018 7.1 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Polish Multiple 06 Jun, 2018 7.2 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves German Multiple 07 Jun, 2018 7.1 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves English Multiple 24 Mar, 2025 2.2 MB .pdf
Brochure Overview Brochure: Thermostatic Expansion Valves Chinese (CN) Multiple 06 Jun, 2018 7.2 MB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user's requirements or based on standard operating conditions.

 

Related products

  • if (isSmallPicture) { TE 5 Thermostatic expansion valve - Danfoss; } else if (isBigColumns) { TE 5 Thermostatic expansion valve - Danfoss } else { TE 5 Thermostatic expansion valve - Danfoss }
    TE 5-55 thermostatic expansion valves, exchangeable orifice

    TE 5-55 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.

  • if (isSmallPicture) { TR 6 thermostatic expansion valves - Danfoss; } else if (isBigColumns) { TR 6 thermostatic expansion valves - Danfoss } else { TR 6 thermostatic expansion valves - Danfoss }
    TR 6 thermostatic expansion valves, fixed orifice

    TR 6 thermostatic expansion valves have been designed and developed with features especially for use in applications such as residential air conditioning systems, split systems, roof top units, heat pumps, light commercial air conditioning systems and chillers. The hermetic tight design meets environmental demands for today and the future. The TR 6 program is available for R22 and R410A, and models for other refrigerants can be produced to order.

  • if (isSmallPicture) { TU thermostatic expansion valves - Danfoss; } else if (isBigColumns) { TU thermostatic expansion valves - Danfoss } else { TU thermostatic expansion valves - Danfoss }
    TU thermostatic expansion valves, fixed orifice

    TU stainless steel thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.

  • if (isSmallPicture) { T2/TE2 thermostatic expansion valves - Danfoss; } else if (isBigColumns) { T2/TE2 thermostatic expansion valves - Danfoss } else { T2/TE2 thermostatic expansion valves - Danfoss }
    T2 / TE2 thermostatic expansion valves, exchangeable orifice

    T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.

Avoid counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.