Wide capacity range
The TE 5 – TE 55 thermostatic expansion valves parts-program has proven its value since it was first introduced in 1964. It is still a popular choice air conditioning systems around the world.
The TE 5 - TE 55 series controls the amount of refrigerant injected into the evaporator.
The replaceable power element is produced with the well-known Danfoss laser welding technology for extended life time.
The TE 5 - TE 55 thermostatic expansion valve family is universal and adaptable, and comes with:
- A wide capacity range for any kind of air conditioning system
- A wide temperature range (–60 °C to +10°C)
- Suitable for new and old standard refrigerants (except R 410A and HC-refrigerants)
- With and without maximum operating pressure (MOP) charge characteristics
Product overview
Below, please find our overview brochure for thermostatic expansion valves.
Features and benefits
Large operating range: N-range -40°C to +10°C; B-range -60°C to -25°C
Interchangeable orifice assembly
Stainless steel power element, capillary tube and bulb
Wide capacity range
Easy to select orifice to minimize capacity gaps and overlaps
Maximum Operating Pressure (MOP) functionality is available
Complete parts program (build to order) with many possible combinations of connections
Application Development Centers
Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Overview Brochure Thermostatic Expansion Valves | Polish | Poland | 28 Jul, 2022 | 6.8 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Spanish, Castilian | Multiple | 06 Jun, 2018 | 7.0 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | French | France | 23 Jan, 2024 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Italian | Multiple | 16 Jan, 2024 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Spanish, Castilian | Spain | 23 Feb, 2024 | 7.5 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Russian | Multiple | 06 Jun, 2018 | 8.4 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Portuguese | Multiple | 07 Jun, 2018 | 7.1 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Vietnamese | Multiple | 06 Jun, 2018 | 7.0 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Polish | Multiple | 06 Jun, 2018 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | English | Multiple | 18 Sep, 2023 | 7.2 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | German | Multiple | 07 Jun, 2018 | 7.1 MB | |
Brochure | Overview Brochure Thermostatic Expansion Valves | Swedish | Multiple | 07 Jun, 2018 | 7.2 MB | |
Brochure | Overview Brochure: Thermostatic Expansion Valves | Chinese (CN) | Multiple | 06 Jun, 2018 | 7.2 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }T2 / TE2 thermostatic expansion valves, exchangeable orifice
T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }TU thermostatic expansion valves, fixed orifice
TU stainless steel thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }TE 5-55 thermostatic expansion valves, exchangeable orifice
TE 5-55 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.