Efficiently controlling refrigerants
Danfoss offers a complete range of direct and servo-operated solenoid valves for air conditioning and refrigeration systems. The easy-to-service EVR® valves can be used in liquid, suction and hot gas lines.
The valves are compatible with fluorinated refrigerants and most hydrocarbon refrigerants.
You decide how the valves are delivered, as either normally open or normally closed valves and with or without manual operation. You can order the Danfoss EVR® valves as a complete unit or as separate components, where the valve body, coil and flanges can be ordered separately if required.
Features and benefits
Supplied in versions normally closed (NC) and normally open (NO) with de-energized coil
Wide range of clip-on coils for AC and DC, rated up to IP67
Suitable for all fluorinated refrigerants
Designed for media temperatures up to 105 °C
Maximum Operating Pressure Differential (MOPD) up to 38 bar
Easy installation with either flare, solder or flanged connections

Enhanced reliability and savings in HVAC-R applications
Learn more about the advantages of EVR® v2 solenoid valves in this poster.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EVR®, normally closed (NC)EVR® (NC) is a normally closed, direct or servo-operated solenoid valve for liquid, suction and hot gas lines with fluorinated refrigerants. EVR® valves are supplied complete or as separate components, i.e. valve body, coil and flanges.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EVR®, normally open (NO)EVR® (NO) is a normally open, servo-operated solenoid valve for liquid, suction and hot gas lines with fluorinated refrigerants. EVR® valves are supplied complete or as separate components, i.e. valve body, coil and flanges.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Enhanced reliability and savings with EVR - Release 2017 | English | Multiple | 22 Jul, 2017 | 330.0 KB | |
Brochure | Enhanced reliabilityand savings in HVACR applications | Chinese (CN) | Multiple | 27 Sep, 2017 | 2.9 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 | English | Multiple | 17 Feb, 2025 | 3.4 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | German | Multiple | 29 Oct, 2018 | 9.1 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | Russian | Multiple | 29 Oct, 2018 | 9.2 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | Spanish, Castilian | Multiple | 29 Oct, 2018 | 9.1 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | French | Multiple | 29 Oct, 2018 | 9.1 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | Italian | Multiple | 29 Oct, 2018 | 9.1 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | Japanese | Multiple | 29 Oct, 2018 | 9.2 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | Chinese (CN) | Multiple | 29 Oct, 2018 | 9.2 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | Portuguese | Multiple | 29 Oct, 2018 | 9.1 MB | |
Data sheet | Solenoid valve Type EVR 2 - EVR 40 Version 2 | Korean | Multiple | 29 Oct, 2018 | 9.3 MB |
Software

Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.