Shut-off ball valves for refrigeration, GBC

  • Overview
  • Documents
  • Software
  • Related products
  • Learning

Safe construction for the most demanding requirements

Danfoss ball valves, type GBC, are manually operated shut-off valves suitable for bi-directional flow. The GBC valves are used in liquid, suction and hot gas lines in refrigeration systems of food retail industry.

The design, the welding and the sealing material vouch for a safe construction suited for even the most demanding requirements, for instance high working pressure when operated with R410A.

Features and benefits

Full flow with minimum pressure drop

Slim-line design for easy operational handling

Special series designed for CO₂

Broad temperature range

Long service life and no leakage

One-piece wire seal cap for no tampering and maximum safety

Application Development Centers (ADC) - Danfoss

Welcome to our Application Development Centers

Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.

We are Engineering Tomorrow. Together. Today.

Documents

Documents
Type Name Language Valid for Updated Download File type
Article Food safety Focus on system performance, reliability and connectivity English Multiple 26 Mar, 2025 936.9 KB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Related products