Precise flow regulation for efficient and reliable operation
Our series of electric expansion valves, ETS, offer you efficient and reliable operation, covering any air conditioning system demand. The valves are compatible with controllers from Danfoss as well as other manufacturers.
View the 3D models:
When matched with the Danfoss superheat controller, and pressure and temperature sensors, the valves are designed for precise liquid injection in evaporators. The valve is fully balanced, providing a bi-flow feature as well as solenoid tight shut-off function in both flow directions. The valve design uses a bipolar motor to provide precise flow regulation.
Features and benefits
A wide range of electric expansion valves for all common refrigerants, a wide range of capacities and pressure ranges
Special valves for CO₂ are available
Most models have built-in sight glass with moisture level indicator
Stepper motors for precise regulation
Precise positioning for optimal control of liquid injection
Internal and external corrosion-resistant design
Low power consumption
Cable and connector assemblies as accessories
Specific models available for oil-free and high temperatures
Optional S and L curves available for system design optimization
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS 5M
A range of compact, quiet and lightweight stepper motor expansion valves for higher system protection in small A/C units such as VRF, CRAC and Heat Pumps. They are compatible with 12V drivers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS 8M
The new ETS 8M series offers additional options in the lower capacity end of the Danfoss EEV portfolio. With 4 sizes available from 12 to 40 HP (62 to 114 kW) with high bi-flow MOPD, application costs can be massively reduced by only using one valve in both flow directions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS Colibri® valve (ETS 12C-100C)
ETS Colibri® is an electronic stepper motor valve. The valve has been designed for precise liquid injection into evaporators for air conditioning and refrigeration applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS 175L - ETS 500L
A range of large electric expansion valves designed to stand a higher minimum operating pressure drop, available with S-curve and linear flow, and featuring advanced serviceability characteristics.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS P
A range of manifold expansion valves for large air conditioning systems such as chillers. They are compatible with oil-free technology.
Discover the electric expansion valve ranges
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Brochure_Electric Expansion Valves overview | English | Multiple | 23 Sep, 2024 | 2.7 MB | |
Brochure | Brochure_Electric Expansion Valves overview | Polish | Poland | 30 Jun, 2023 | 1.8 MB | |
Brochure | ETS 6 + EIM 336 Save energy with precise flow control in A/C | German | Multiple | 03 Oct, 2014 | 616.3 KB | |
Brochure | ETS 6 + EIM 336 Save energy with precise flow control in A/C | English | Multiple | 03 Oct, 2014 | 535.3 KB | |
Brochure | ETS6 Sales Brochure(4P) | Chinese (CN) | Multiple | 21 Oct, 2014 | 665.8 KB | |
Brochure | Overview brochures: Electronic Expansion Valves | German | Multiple | 15 Nov, 2022 | 1.5 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Choose the ideal electric expansion valve
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Air Conditioning & Refrigeration Pressure Transmitters
Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Superheat controller and stepper motor valve drivers
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss.
Learning
Learn more with Danfoss Learning
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Kuen Ling’s chillers experience a boost in performance with application knowledge and valve functionality from Danfoss
Taiwan-based Kuen Ling Refrigerating Machinery Corporation began using Danfoss electronic expansion valves in its water chiller units in 2010. Within five months, the company was using Danfoss expansion valves for their entire range of chillers.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss launches new aftersales service for BOCK® compressorsMonday, May 27, 2024
The new service – Danfoss RefCare – will build an international network of certified service partners and Danfoss-owned service hubs, capable of providing best-in-class service and maintenance of BOCK® compressors.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Highly efficient free cooling technology for data centers with new Danfoss micro channel heat exchangerMonday, September 12, 2022
Conventional cooling typically accounts for around 40% of data center energy usage. As part of its efforts to drive energy efficiency, Danfoss has been working to expand its micro channel heat exchanger (MCHE) portfolio with models that are even more relevant to the specific sustainability challenges faced by data centers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss and RefPower collaborate to offer customers energy-efficient screw compressorsWednesday, June 29, 2022
Danfoss Commercial Compressors has entered into a strategic collaboration with Italian based, RefPower Srl, to introduce and sell new screw compressors to the European market.
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.