ICS Flexline™ servo operated valves

  • Overview
  • Documents
  • Software
  • Tools and apps
  • Related products

Ready for the refrigerants of the future

The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.

The ICS valves are ready for the refrigerants of the future, designed and tested to withstand a maximum working pressure of up to 65 bar (943 psi) in a media temperature range of –60 to +120°C [–76 to +248°F]. This makes them suitable for the natural refrigerant CO₂, ammonia and other future high pressure refrigerants.

The special V-port design in the ICS regulating cone enables the temperature set-point to be adjusted to a higher level, and a better COP, ultimately leading to energy savings.

The ICS is part of the ICV Flexline™ modular concept giving you a high degree of flexibility to create a valve that suits your requirements. The common valve body for ICS, ICM and ICLX is available in several different connection sizes. Different function modules in the ICV series offer you a very wide range of capacities and functions which can be installed in each valve body. The valves have direct weld connections allowing for high pressure and a more tight design compared to traditional flanged valves.

Features and benefits

Fast and easy handling, installation and service

Flexible setup

Direct weld eliminates pipe flanges

Low weight and compact design

Suitable for natural, high-pressure refrigerants, e.g. CO₂

Better pressure control for energy savings

Brochure - Danfoss ICS Flexline servo operated valves for industrial refrigeration

Reduce lifecycle costs, increase savings and design freedom

The ICS Flexline™ servo operated valves are not only designed to give you savings and design freedom, but they also provide a reliable, safe and green solution for your needs - both now and in the future.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Mniejsze koszty eksploatacyjne - Większe oszczędności i swoboda projektowania (ICV Flexline) Polish Multiple 27 Nov, 2014 655.9 KB .pdf
Data sheet Pilot-operated servo valve, type ICS English Multiple 06 Sep, 2023 8.3 MB .pdf
Data sheet Pilot-operated servo valve, type ICS German Multiple 10 Feb, 2023 11.7 MB .pdf
Data sheet Pilot-operated servo valve, type ICS Russian Multiple 10 Feb, 2023 8.4 MB .pdf
Brochure Reduce lifecycle costs - Save more and increase your design freedom (ICV Flexline) Dutch, Flemish Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family Italian Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family English Multiple 20 Feb, 2024 15.6 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family French Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family Spanish, Castilian Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce lifecycle costs Increase savings and design freedom - The ICV Control Valve - member of the Flexline family Russian Multiple 04 Apr, 2016 4.3 MB .pdf
Brochure Reduce operating costs Increase your savings and gain design freedom (ICV Flexline) Portuguese Multiple 23 Mar, 2015 4.2 MB .pdf
Brochure Reduce your costs Maximum flexibility and cost savings - ICV main and motorised valves as part of the Flexline series German Multiple 23 Mar, 2015 4.3 MB .pdf
Brochure Reducerede levetidsomkostninger - Større besparelser og designfrihed (ICV Flexline) Danish Multiple 23 Mar, 2015 4.2 MB .pdf

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Tools and apps

Industrial refrigeration application tool - Danfoss

Industrial refrigeration application tool

Want to know more about industrial refrigeration with ammonia? The IR application tool is an interactive PowerPoint slideshow that takes you through all details of a two-stage ammonia plant. By clicking on a specific area of the plant, you will be provided with detailed cut-away drawings and information on the specific valves required. You will also find useful links to technical literature, product animations and videos.

Related products

  • if (isSmallPicture) { ICSH Flexline™ dual position solenoid valve danfoss; } else if (isBigColumns) { ICSH Flexline™ dual position solenoid valve danfoss } else { ICSH Flexline™ dual position solenoid valve danfoss }
    ICSH Flexline™ dual position solenoid valve

    Hot gas defrost is a very common and efficient method used within industrial refrigeration. Sound design practices and specific design features should always be considered carefully to prevent safety risks, which may be caused by even a slight change in operating conditions.

  • if (isSmallPicture) { Pilot Valves for ICS Flexline™ - Danfoss; } else if (isBigColumns) { Pilot Valves for ICS Flexline™ - Danfoss } else { Pilot Valves for ICS Flexline™ - Danfoss }
    Pilot valves for ICS Flexline™

    The extensive range of Danfoss pilot valves include: Constant-pressure pilot valve, type CVP Differential-pressure pilot valve, type CVPP Pressure-operated pilot valve with reference pressure connection, type CVC Electronically operated constant-pressure pilot valve, type CVE Solenoid pilot valve, type EVM (NC) Solenoid pilot valve, type EVM (NO) Housing, type CVH for pilot valves, for mounting in external pilot lines.

  • if (isSmallPicture) { ICV Flexline™ control valves; } else if (isBigColumns) { ICV Flexline™ control valves } else { ICV Flexline™ control valves }
    ICV Flexline™ control valves

    Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve.

  • if (isSmallPicture) { ICM Flexline™ motor valves - Danfoss; } else if (isBigColumns) { ICM Flexline™ motor valves - Danfoss } else { ICM Flexline™ motor valves - Danfoss }
    ICM Flexline™ motor valves

    The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.

  • if (isSmallPicture) { ICLX Flexline™  2-step solenoid valve - Danfoss; } else if (isBigColumns) { ICLX Flexline™  2-step solenoid valve - Danfoss } else { ICLX Flexline™  2-step solenoid valve - Danfoss }
    ICLX Flexline™ 2-step solenoid valve

    The new ICLX valves are part of the Danfoss ICV Flexline™ series. The ICLX valves are 2-step servo-operated main valves with pilot solenoid valves.