Temperature control with marine approvals
The Danfoss range of marine switches is used to measure and control the pressure and temperature of air, gases and liquids in marine applications. The pressure switches are renowned as accurate, robust, and durable, performing flawlessly day after day, even under the harshest conditions. The switches come with up to ten marine approvals and can be delivered as either box or block design to fit any application.
Features and benefits
- A wide range of standard pressure and temperature switches
- Highly specialized and customized solutions are available
- Simple monitoring functions
- Critical safety precautions are built into the switches
- Ten different marine approvals for global use
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBC 8100, block-type compact temperature switchMBC 8100 thermostats are used in marine applications where space and reliability are the most important features. MBCs are compact thermostats, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }KPS, temperature switchIn the KPS thermostats series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration. The KPS range covers most outdoor as well as indoor application requirements, and are suitable for use in monitoring, alarm and regulation systems in factories, diesel plant, compressors, power station and on board ships.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }RT, temperature switchRT thermostats incorporate a temperature controlled, single-pole change over switch where the contact position depends on the temperature of the sensor and the set scale value. The RT series consists of thermostats with room sensors, duct sensors and capillary tube sensors for general industrial and marine applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CAS, temperature switchThe CAS series consists of a series of pressure controlled switches and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction and resistance to shock and vibration.