Compact but powerful soft starters
Two series of soft starters that provide a total motor starting solution for motors up to 110 kW. The MCD 201 compact starter offers efficient motor-starting features, while the extended MCD 202 version of the compact starter provides enhanced soft-start functionality and additional motor-protection features.
The series of soft starters offer easy DIN rail mounting for sizes up to 30 kW, 2-wire or 3-wire start/stop control and excellent starting duty (4 x le for 6 seconds; heavy starting ratings at 4 x le for 20 seconds). They are compatible with grounded delta power systems.
Supply voltages and power range
- 3 x 200-575 V...7.5-110 kW (200 A)
- 24 V AC or DC/110-440 V AC
Features and benefits
Easy connectivity for the soft starter to Ethernet/IP-based networks, such as Rockwell PLC systems
Panel space can be saved due to the compact size
Installation costs are minimized and power loss eliminated thanks to the built-in bypass
More starts per hour and a higher load is possible as a result of advanced SCR Control Algorithms that balance output waveform
Overall project investment is reduced due to essential motor protections
No external cooling or oversizing is necessary thanks to the maximum ambient temperature of 50°C without derating
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | EtherNet/IPTM module for VLT® soft starters | English | Multiple | 09 Aug, 2023 | 282.0 KB | |
Brochure | Improve uptime, save energy and protect motors effectivel | French | Multiple | 20 Dec, 2022 | 13.4 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | English | Multiple | 20 Dec, 2022 | 13.3 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | German | Multiple | 20 Dec, 2022 | 13.4 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Russian | Multiple | 21 Dec, 2022 | 13.4 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Korean | Multiple | 21 Dec, 2022 | 8.6 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Hungarian | Multiple | 17 Aug, 2023 | 9.2 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Dutch, Flemish | Multiple | 20 Dec, 2022 | 13.4 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Czech | Multiple | 17 Aug, 2023 | 9.2 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Spanish, Castilian | Multiple | 20 Dec, 2022 | 13.4 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Portuguese | Multiple | 17 Aug, 2023 | 9.2 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Polish | Multiple | 21 Dec, 2022 | 8.5 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Chinese (CN) | Multiple | 21 Dec, 2022 | 13.6 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Italian | Multiple | 20 Dec, 2022 | 13.4 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | Romanian, Moldavian, Moldovan | Multiple | 21 Dec, 2022 | 8.5 MB | |
Brochure | Improve uptime, save energy and protect motors effectivel | English | United States | 21 Dec, 2022 | 13.2 MB | |
Operating guide | VLT Compact Starter MCD 201 | Bulgarian; German; English; Spanish, Castilian; French; Croatian; Hungarian; Italian; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Chinese (CN) | Multiple | 12 Apr, 2012 | 745.4 KB | |
Fact sheet | VLT® Compact Starter MCD 200 | Chinese | Chinese (CN) | Multiple | 26 Jul, 2023 | 740.7 KB | |
Fact sheet | VLT® Compact Starter MCD 200 | English | English | Multiple | 26 Jul, 2023 | 549.6 KB | |
Operating guide | VLT® Compact Starter MCD 202 | Bulgarian; German; English; Spanish, Castilian; French; Croatian; Hungarian; Italian; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Chinese (CN) | Multiple | 25 Jan, 2021 | 2.6 MB | |
Operating guide | VLT® MCD DeviceNet Module | English | Multiple | 24 Jan, 2012 | 442.8 KB | |
Operating guide | VLT® MCD Modbus Module | English | Multiple | 14 Mar, 2012 | 1.7 MB | |
Operating guide | VLT® MCD Profibus Module | English | Multiple | 01 Sep, 2009 | 538.0 KB | |
Design guide | VLT® Soft Starter MCD 200 | Danish | Multiple | 28 Feb, 2005 | 1.3 MB | |
Design guide | VLT® Soft Starter MCD 200 | German | Multiple | 28 Feb, 2005 | 1.4 MB | |
Design guide | VLT® Soft Starter MCD 200 | English | Multiple | 28 Feb, 2005 | 1.3 MB | |
Design guide | VLT® Soft Starter MCD 200 | English | United States | 28 Feb, 2005 | 1.2 MB | |
Design guide | VLT® Soft Starter MCD 200 | Polish | Multiple | 28 Feb, 2005 | 1.5 MB | |
Design guide | VLT® Soft Starter MCD 200 | Italian | Multiple | 28 Feb, 2005 | 1.3 MB | |
Design guide | VLT® Soft Starter MCD 200 | French | Multiple | 28 Feb, 2005 | 1.4 MB | |
Design guide | VLT® Soft Starter MCD 200 | Spanish, Castilian | Multiple | 28 Feb, 2005 | 1.3 MB | |
Design guide | VLT® Soft Starter MCD 200 | Portuguese | Multiple | 28 Feb, 2005 | 1.4 MB | |
Design guide | VLT® Soft Starter MCD 200 | Chinese (CN) | China | 28 Feb, 2005 | 1.5 MB | |
Brochure | VLT® Soft Starter Pocket Guide | English | Multiple | 24 Mar, 2023 | 2.5 MB |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
Software tools | Danfoss WinStart for MCD 500 and MCD 200 | 4.4 | English | 16 Apr, 2015 | Released | 3.2 MB | .zip | |
System software | Fieldbus configuration file | VLT® MCA101 PROFIBUS GSD | 01 | English | 03 Nov, 2010 | Released | 76.9 KB | .zip |
System software | Fieldbus configuration file | VLT® MCD200 DeviceNet EDS | 01 | English | 20 Jun, 2008 | Released | 678.0 B | .zip |
System software | Fieldbus configuration file | VLT® MCD500/200 PROFINET GSDML | 01 | English | 16 May, 2018 | Released | 2.2 KB | .zip |
System software | Fieldbus configuration file | VLT® MCD600/500/200 EtherNet/IP EDS | 01 | English | 16 May, 2018 | Released | 6.5 KB | .zip |
Software tools | VLT® Soft Starter Ethernet Config Tool | 01 | English | 10 Aug, 2018 | Released | 6.5 MB | .zip | |
System software | Option and fieldbus firmware | VLT® Soft Starter USB Drivers | 01 | English | 06 Mar, 2017 | Released | 1.1 MB | .zip |
Related applications
Pumps, conveyors, fans, mixers and compressors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for commercial compressorsVariable speed control with AC drives enables you to reduce energy consumption by running compressor applications at a lower speed.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressorsImprove your COP and save on energy consumption by applying Danfoss AC drives to optimize the capacity control of refrigeration compressors, condensers and evaporators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressors in residential buildingsVariable speed control of a chiller allows you to provide constant pressure regulation while matching the capacity to the actual need based on measurements in the system. Speed control is beneficial when a compressor runs for long periods at partial load. Reduce operational costs by running applications at a lower speed which reduces energy consumption. And reduce installation costs by optimizing the system and the compressor itself.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for pumpsEnhance your system performance, extend your equipment life, and protect against leakages, by optimizing pump operations using Danfoss AC drives.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High production throughput for ReicholzheimVLT® Midi Drive FC 280 helps sweet grapes make sweet wine.