For applications where robustness, size, and performance are essentials
The flexible temperature sensor MBT 3270 can be used in many industrial and cooling applications such as: air compressors, Hydraulics as well as cooling systems. In other words, applications where robustness, size, and performance are essentials.
The sensor can be equipped with different sensing elements (RTD, NTC, and PTC) and is available with different electrical connections (Cable, Delphi Metri Pack, AMP junior power Timer, Deutch DT04).
Features and benefits
OEM Temperature Sensor program
Various sensor elements available (RTD, NTC, PTC)
Robust, high protection against moisture
Fixed measuring insert
Brass or stainless steel
Very fast response time
Temperature range up to 300 °C
Available with cable or integrated plug (Delphi Metri Pack, AMP junior power Timer, Deutsch DT04)
Modern Construction Depends on Large Machines that Operate Flawlessly Day After Day
Modern construction depends on large machines that operate flawlessly day after day. Avoiding downtime or faulty operation is critical.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Temperature sensor Type MBT 3270 | Russian | Multiple | 29 May, 2022 | 2.0 MB | |
Data sheet | Temperature sensor Type MBT 3270 | Polish | Multiple | 29 May, 2022 | 2.0 MB | |
Data sheet | Temperature sensor Type MBT 3270 | French | Multiple | 29 May, 2022 | 2.1 MB | |
Data sheet | Temperature sensor Type MBT 3270 | Spanish, Castilian | Multiple | 29 May, 2022 | 2.0 MB | |
Data sheet | Temperature sensor Type MBT 3270 | German | Multiple | 29 May, 2022 | 2.0 MB | |
Data sheet | Temperature sensor Type MBT 3270 | Chinese (CN) | Multiple | 04 Aug, 2022 | 2.2 MB | |
Data sheet | Temperature sensor, type MBT 3270 | English | Multiple | 17 Feb, 2022 | 1.9 MB |
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pressure and temperature monitoring
Pressure and temperature monitoring sensors, transmitters, electronic pressure switches and solenoid valves recommended for hydraulic applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Wind turbines
The general trend towards larger wind turbines at remote sites, often offshore, places new demands on the turbine equipment and sets new standards for maintenance during the turbine life cycle.
The performance of your wind turbine relies on the quality of its components.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Industrial air compressors
Information about the range of Danfoss Sensing Solutions products recommended for air compressor applications. Documentation and technical specifications.