CAN pressure transmitter with CANopen and SAE J1939 protocols
To meet the growing demand for CAN compatible components, Danfoss offers DST transmitters with CAN and SAE J1939 interface to supplement our range of transmitters already available. The CAN transmitters enables customers to apply the most modern bus technology that substantially reduces wiring costs and provides new opportunities in condition monitoring and predictive maintenance.
DST P92C CANopen and SAE J1939 transmitters are extremely robust, designed with excellent EMC properties and with high resistance to shock and vibration. Besides, the standardized CAN communication allows compatibility with devices and systems from different manufacturers.
View the 3D model
Features and benefits
CANopen® and SAE J1939 compliant
Reduces installation costs by simplified wiring and less I/O modules
Decreases operational cost by high reliability and uptime
Fast design, installation and commissioning
Allows easy customization and retrofit
Wetted parts made in stainless steel in fully welded design
High burst and over pressure capabilities
Operating temperature: -40 to 125°C
Pressure range: 10 to 1200 bar
![](/media/6035/dst-p92c-brochure-image-1120x747-danfoss.jpg?anchor=center&mode=crop&width=810)
DST P92C/T92C Brochure
Now you CAN reduce downtime and total cost of ownership with our new transmitters
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | CAN DST P92C and DST T92C | English | Multiple | 10 Feb, 2021 | 1.8 MB | |
Operating guide | DST P92C CAN J1939 Operation guide | English | Multiple | 28 May, 2018 | 278.4 KB | |
Operating guide | DST P92C CAN-Open Operation guide | English | Multiple | 26 Oct, 2018 | 250.1 KB | |
Data sheet | DST P92C CAN-open Transmitter | English | Multiple | 07 Aug, 2018 | 569.0 KB |
Approvals
CE
RoHs
ECE
PLc compliant
UL
Tested in accordance with ISO automotive references
Approval Certificates
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Articles
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Here’s how you CAN simplify and save on mobile hydraulic equipmentCAN communication is best understood in the following way: instead of sending a message from component A to unit B, the message is broadcast. Each component is then able to listen for, collect, and act on information that is relevant for that particular component.