Solenoid valves for drinking water

  • Overview
  • Product range
  • Documents
  • Approvals

The safe choice for drinking water

Protecting public health is crucial for any residential community and preventing contamination of the public water supply is a primary concern. Even the smallest amounts of bacteria or trace metals can cause sickness or disease, so governing bodies have been tightening the regulations concerning water systems.

This means that every component must have the right approvals and meet strict legislative requirements, while still performing reliably at a high level.

"Danfoss solenoid valves have undergone rigorous testing and meet or exceed many European regulations and standards including the British WRAS, the Swedish RISE, the Norwegian SINTEF, the French ACS, the Polish PZH and the German DVGW approvals for drinking water."

Another key feature that applies to all our approved valves is our high-quality EPDM sealing material. This sealing is fully compliant with new strict European regulations and protects the consumer against bacterial and other hazardous contamination.

Solenoid valves for drinking water

Solenoid valves ensures your compliance

WRAS and RISE approved solenoid valves ensure your compliance. Danfoss solenoid valves are the clever choice for installers and the safe choice for drinking water.

Reliability that brings peace of mind

Danfoss solenoid valves are built to last. Our engineers used innovative methods, such as including a reinforced and soft-closing diaphragm, to ensure not only the integrity of the valve, but the entire water system as well.

The valves’ reliability, coupled with the ease of installation afforded by their design, makes them the clear choice for use in a wide variety of applications:

  • Water supply systems
  • Houses and large apartments
  • Commercial buildings
  • Industrial buildings
  • Industrial laundry facilities
  • Industrial dishwashing facilities
  • Food processing machinery

Get in touch with your local wholesaler or Danfoss sales representative if you would like to know more about the solenoid valves and how they can help you be compliant.

An approved solution

The new Danfoss solenoid valve series ensures you and your customers a new standard of purity. The portfolio has received a series of certifications and meet compliance requirements. These include:

 

  • Certified by WRAS – tested by NSF International in Wales
  • Certified by RISE – valid in Denmark and Sweden. Inspected and audited by the Dansk Teknologisk Institut
  • Certified by SINTEF – valid in Norway. Inspected and audited by the Dansk Teknologisk Institut
  • Certified by Carso according to ACS guidelines, Circulaire 2002/571. Valid in France.
  • Hygienic certificate B-BK-60210-1275/19. Issued by Polish National Institute of Public health (PZH). Valid in Poland.
  • Solenoid valves are not possible to certify by DVGW, however, we can declare, that the products are within the Hygienic properties in Germany.

European approvals

Danfoss solenoid valves holds various European drinking water approvals, including RISE, SINTEF, ACS, PZH, DVGW and WRAS.

The EV220BW, EV221BW, EV228BW and EV250BW solenoid valve programs are RISE approved.

This approval complies with the 98/83/EC Directive, which states that water intended for human consumption needs to meet a new, higher standard of quality that allows for only the most minute concentrations of metals, such as lead. Unique for these valves is the ECO brass housing, which gives our valves the edge when it comes to keeping water as pure as possible. ECO brass contains no toxic additives and is lead- and nickel-free. It also has superior corrosion resistance compared to conventional free-cutting brass.

The clever choice - read more!

Read more about the portfolio of solenoid valve for drinking water and find an overview of the extensive product program in this brochure. 

Features and benefits

WRAS approved

RISE approved

SINTEF approved

ACS approved

PZH approved

Safe EPDM sealing protects against bacterial and other hazardous contamination

Long product life

Clip-on coil for easy installation and use

Global know how – local support

Product range

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    EV221BW 10-22, direct operated 2/2-way solenoid valve

    EV221BW 10-22 is a direct servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.

     

     

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    EV220BW 15-50, indirect servo-operated 2/2-way solenoid valve

    The EV220BW is an indirect servo-operated 2/2-way solenoid valve designed for drinking water and it is available in NC or NO. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MSI, DVGW, KTW – W270, and the valve program has RISE, SINTEF, WRAS, ACS and PZH approvals as well for cold and hot water applications.

  • if (isSmallPicture) { EV220S; } else if (isBigColumns) { EV220S } else { EV220S }
    EV220S 10-50 solenoid valve

    EV220S is a range of streamlined compact servo-operated 2/2-way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    EV250BW 10-22, assisted lift operated solenoid valves for drinking water

    EV250BW 10-22 is an assisted lift operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve is a compact valve used for process water with low differential pressure, e.g. process inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS, PZH and WRAS are required.

     

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    EV228BW 15-50, indirect servo-operated 2/2-way solenoid valve

    The EV228BW is an indirect servo-operated 2/2-way solenoid valve designed for drinking water. It comes with UN latching function. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MSI, DVGW, KTW – W270, and the valve program has RISE, SINTEF, WRAS, ACS and PZH approvals for cold and hot water applications.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Drinking water overview Danish Multiple 14 Feb, 2024 943.5 KB .pdf
Brochure Drinking water overview Norwegian Bokmål Norway 07 Feb, 2024 856.4 KB .pdf
Brochure Drinking water overview Dutch, Flemish Netherlands 02 Jun, 2023 1.2 MB .pdf
Brochure Drinking water overview German Germany 03 May, 2023 730.0 KB .pdf
Brochure Drinking water overview French France 28 Jun, 2023 691.2 KB .pdf
Brochure Drinking water overview English Multiple 07 Feb, 2024 940.9 KB .pdf
Brochure Drinking water overview Swedish Multiple 14 Feb, 2024 845.0 KB .pdf
Brochure Drinking water valves Finnish Finland 07 Feb, 2024 862.2 KB .pdf

Approvals

Approvals
Type Name Language Valid for Updated Download File type
Hygienic Certificate CARSO 24 ACC LY 130 French Multiple 27 Nov, 2024 240.1 KB .pdf
Hygienic Certificate PZH B-BK-60110-0524-2023 Polish Multiple 27 Nov, 2024 310.4 KB .pdf
Hygienic Certificate RISE SC0155-18 English; Swedish Multiple 27 Nov, 2024 194.2 KB .pdf
Hygienic Certificate WRAS - 2205077 English United Kingdom 27 Nov, 2024 125.0 KB .pdf
Hygienic Certificate WRAS 1912027 English Multiple 27 Nov, 2024 837.4 KB .pdf
Hygienic Certificate WRAS 2003353 English Multiple 27 Nov, 2024 125.4 KB .pdf
Hygienic Certificate WRAS 2104036 English Multiple 30 Jan, 2025 131.3 KB .pdf
Hygienic Certificate WRAS 2104039 English Multiple 27 Nov, 2024 119.5 KB .pdf
Hygienic Certificate WRAS 2109045 English Multiple 27 Nov, 2024 136.6 KB .pdf
Hygienic Certificate WRAS 2204055 English Multiple 27 Nov, 2024 119.7 KB .pdf
Hygienic Certificate WRAS 2205026 English Multiple 27 Nov, 2024 119.8 KB .pdf
Hygienic Certificate WRAS 2205078 English United Kingdom 27 Nov, 2024 127.1 KB .pdf
Hygienic Certificate WRAS 2209035 English Multiple 27 Nov, 2024 131.1 KB .pdf
Hygienic Certificate WRAS 2310327 English Multiple 27 Nov, 2024 149.9 KB .pdf