EV250BW 10-22, assisted lift operated solenoid valves for drinking water
EV250BW 10-22 is an assisted lift operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve is a compact valve used for process water with low differential pressure, e.g. process inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS, PZH and WRAS are required.
Features and benefits
Designed for drinking water
Clip-on coil
Flow range KV 2,5 - 7 m³/h
Differential pressure 0 - 10 bar
Media temperature range 0 – 90 °C
Ambient temperature: Up to 80 °C
Coil enclosure: Up to IP67
Thread connections: G3/8, G1/2, G3/4 & G1
Viscosity: Up to 50 CST
Water hammer damped
Approvals and certificates
Valves are certified by RISE, notified body 1002. Valid in Denmark and Sweden. In accordance with Boverket Building Regulations (BBR 21, 2014-06-17) Certificate number SCO155-18.
Valves are certified by SINTEF. Valid in Norway. In accordance with NKB Product rules nr. 13, pkt. 3.2 – 3.6 -NT VVS 100, pkt. 6.4.2 & 6.4.8 -EN ISO 6509.
Inspection by DTI.
Valves are certified by Carso according to ACS guidelines, Circulaire 2002/571.
Hygenic certificate B-BK-60210-1275/19. Issued by Polish National Institute of Public health (PZH).
Valves are certified by WRAS – tested by NSF International in Wales
Wetted materials in accordance with 4MSI (member states Germany (DVGW – W270), Holland (KTW), France (ACS), UK (WRAS) and Denmark (RISE) .
In accordance with:
- Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
- Pressure Equipment Directive 2014/68/EU
RoHS Directive 2011/65/EU without exemption 6c

The clever choice - read more!
Read more about the portfolio of solenoid valves for drinking water and find an overview of the extensive product program in this brochure.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Solenoid valve type EV250BW | Swedish | Multiple | 29 Dec, 2021 | 8.2 MB | |
Data sheet | Solenoid valve Type EV250BW | Hungarian | Multiple | 07 Jul, 2023 | 9.4 MB | |
Data sheet | Solenoid valve Type EV250BW | English | Multiple | 27 Mar, 2024 | 9.2 MB | |
Data sheet | Solenoid valve Type EV250BW | Dutch, Flemish | Multiple | 12 Jun, 2023 | 9.2 MB | |
Data sheet | Solenoid valve Type EV250BW | Polish | Multiple | 29 Dec, 2021 | 8.2 MB | |
Data sheet | Solenoid valve Type EV250BW | Lithuanian | Multiple | 22 Jun, 2023 | 9.2 MB | |
Data sheet | Solenoid valve Type EV250BW | German | Multiple | 29 Dec, 2021 | 8.2 MB | |
Data sheet | Solenoid valve Type EV250BW | Spanish, Castilian | Multiple | 29 Dec, 2021 | 8.2 MB | |
Data sheet | Solenoid valve Type EV250BW | Danish | Multiple | 29 Dec, 2021 | 8.2 MB | |
Data sheet | Solenoid valve Type EV250BW | French | Multiple | 18 May, 2023 | 9.3 MB |
Approvals
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Hygienic Certificate | CARSO 24 ACC LY 130 | French | Multiple | 27 Nov, 2024 | 240.1 KB | |
Hygienic Certificate | PZH B-BK-60110-0524-2023 | Polish | Multiple | 27 Nov, 2024 | 310.4 KB | |
Hygienic Certificate | RISE SC0155-18 | English; Swedish | Multiple | 27 Nov, 2024 | 194.2 KB | |
Hygienic Certificate | WRAS 2003353 | English | Multiple | 27 Nov, 2024 | 125.4 KB |
Support


Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV221BW 10-22, direct operated 2/2-way solenoid valveEV221BW 10-22 is a direct servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220BW 15-50, indirect servo-operated 2/2-way solenoid valveThe EV220BW is an indirect servo-operated 2/2-way solenoid valve designed for drinking water and it is available in NC or NO. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MSI, DVGW, KTW – W270, and the valve program has RISE, SINTEF, WRAS, ACS and PZH approvals as well for cold and hot water applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV210BW 1.5-6 solenoid valveEV210BW 1.5-6 is a direct-operated 2/2-way solenoid valve for universal use. It is a very robust high-performance valve program, designed with EPDM seal and lead-free dezincification resistant Eco brass for drinking water.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220S 10-50 solenoid valveEV220S is a range of streamlined compact servo-operated 2/2-way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV228BW 15-50, indirect servo-operated 2/2-way solenoid valveThe EV228BW is an indirect servo-operated 2/2-way solenoid valve designed for drinking water. It comes with UN latching function. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MSI, DVGW, KTW – W270, and the valve program has RISE, SINTEF, WRAS, ACS and PZH approvals for cold and hot water applications.