EV220W 10-50 solenoid valve
EV220W is a compact indirect servo- operated 2/2 way solenoid valves with connections from 3/8” to 2”, especially designed for use in drinking water with a WRAS approval as well as for cold and hot water applications.
Features and benefits
Compact quality design in both NC and NO versions
Clip-on coil for easy installation and maintenance with no tool
Wetted parts dedicated for water
DN 10-50
Differential pressure: From 0.2 – 10 bar
Media temperatures: -30 - 100°C
WRAS approved with EPDM sealing:
- NC: 0-90°C
- NO: 0-50°C
Effective water hammer damping
Robust actuator system and build-in pilot filter to avoid calcium carbonate, zink or ion oxide build-up.
WRAS and BREEAM interact to ensure clean drinking water and sustainable buildings

A quality product at a competitive price
The new EV220W solenoid valve is designed, tested and made by Danfoss. The WRAS approved quality valve is suitable for a wide range of water applications in HVAC and building services.
Approvals and certificates
- RoHS Directive 2011/65/EU
- WRAS - Certified by NSF, design in accordance to the 4MS (Germany, UK, Netherlands, France)
- Low Voltage Directive (LVD) 2014/35/EU-EN60730-1
- UL recognized
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Drinking water overview | English | Multiple | 07 Feb, 2024 | 940.9 KB | |
Brochure | Drinking water overview | German | Germany | 03 May, 2023 | 730.0 KB | |
Brochure | Drinking water overview | Norwegian Bokmål | Norway | 07 Feb, 2024 | 856.4 KB | |
Brochure | Drinking water overview | Swedish | Multiple | 14 Feb, 2024 | 845.0 KB | |
Brochure | Drinking water overview | French | France | 28 Jun, 2023 | 691.2 KB | |
Brochure | Drinking water overview | Dutch, Flemish | Netherlands | 02 Jun, 2023 | 1.2 MB | |
Brochure | Drinking water overview | Danish | Multiple | 14 Feb, 2024 | 943.5 KB | |
Brochure | Drinking water valves | Finnish | Finland | 07 Feb, 2024 | 862.2 KB | |
Data sheet | Solenoid valve EV220W | Ukrainian | Ukraine | 04 Aug, 2023 | 7.7 MB | |
Data sheet | Solenoid valve, type EV220W | English | Multiple | 15 Feb, 2022 | 7.2 MB | |
Data sheet | Solenoid valve, type EV220W | English | Multiple | 29 Mar, 2021 | 7.2 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 17 Aug, 2016 | 1.6 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 21 Sep, 2018 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 09 Dec, 2015 | 669.3 KB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 27 Jun, 2017 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 25 May, 2023 | 7.3 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 15 Nov, 2018 | 2.6 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 07 Jun, 2019 | 2.3 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10 - EV220W 50 | Italian | Multiple | 22 Nov, 2018 | 2.6 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10-50 | Italian | Multiple | 22 Apr, 2014 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10-50 | English | Multiple | 22 Apr, 2014 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10-50 | Russian | Multiple | 22 Apr, 2014 | 1.2 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10-50 | English | Multiple | 22 Feb, 2013 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10-50 | Italian | Multiple | 22 Feb, 2013 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated Type EV220W 10-50 | Russian | Multiple | 22 Feb, 2013 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Russian | Multiple | 22 Nov, 2018 | 2.6 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Hungarian | Multiple | 07 Jun, 2019 | 2.3 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | English | Multiple | 30 Oct, 2019 | 2.9 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | English | Multiple | 21 Sep, 2018 | 2.5 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Russian | Multiple | 21 Sep, 2018 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | English | Multiple | 09 Dec, 2015 | 675.2 KB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Polish | Poland | 14 Sep, 2020 | 2.6 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | English | Multiple | 22 Nov, 2018 | 2.6 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Hungarian | Multiple | 15 Nov, 2018 | 2.5 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Hungarian | Multiple | 21 Sep, 2018 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Russian | Multiple | 15 Nov, 2018 | 2.6 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Polish | Poland | 25 May, 2023 | 7.4 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | English | Multiple | 27 Jun, 2017 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Hungarian | Multiple | 17 Jul, 2017 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | English | Multiple | 21 Sep, 2018 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Russian | Multiple | 07 Jun, 2019 | 2.4 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Russian | Multiple | 17 Jul, 2017 | 1.1 MB | |
Data sheet | Solenoid valves 2/2-way servo-operated. Type EV220W 10 - EV220W 50 | Hungarian | Multiple | 22 Nov, 2018 | 2.5 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV221BW 10-22, direct operated 2/2-way solenoid valveEV221BW 10-22 is a direct servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220S 10-50 solenoid valveEV220S is a range of streamlined compact servo-operated 2/2-way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited