EV220S is a range of streamlined compact servo-operated 2/2-way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited.
EV220S can be used in the following applications:
- Water shut off (EPDM version)
- Building control
- Commercial tap water supply, leak detection, heating, and cooling
- Water for industrial processing
- Laundry and dishwashing
- Car washing
- Oil, air neutral media's (FKM version)
- Air Compressors
- Factory processes
- Pump cooling
Features and benefits
Clip on coil
Coil enclosure: Up to IP67
Flow range Kv 1.6 – 32 m³/h
Differential pressure 0.2 - 10 bar
Media temperature range -30 – 100 °C
Ambient temperature: Up to 50 °C
Thread connections: G ¼ to G 2”
Viscosity: Up to 50 cSt
WRAS approved with EPDM sealing.
Water hammer damped
In accordance with
Pressure Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
Pressure Equipment Directive 2014/68/EU
RoHS Directive 2011/65/EU
cURus

The clever choice - read more!
Read more about the portfolio of solenoid valves for drinking water and find an overview of the extensive product program in this brochure.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Indirect servo-operated solenoid valve | Spanish, Castilian | Multiple | 18 Apr, 2023 | 5.7 MB | |
Data sheet | Indirect servo-operated solenoid valve | Italian | Multiple | 18 Apr, 2023 | 5.6 MB | |
Data sheet | Indirect servo-operated solenoid valve | Turkish | Multiple | 27 Sep, 2023 | 5.8 MB | |
Data sheet | Indirect servo-operated solenoid valve | English | Multiple | 30 Jan, 2025 | 5.5 MB | |
Data sheet | Indirect servo-operated solenoid valve | Ukrainian | Ukraine | 20 Sep, 2023 | 5.9 MB | |
Data sheet | Indirect servo-operated solenoid valve | Polish | Multiple | 27 Jul, 2023 | 5.8 MB | |
Data sheet | Indirect servo-operated solenoid valve | Portuguese | Multiple | 18 Apr, 2023 | 5.7 MB | |
Data sheet | Indirect servo-operated solenoid valve | Chinese (CN) | Multiple | 18 Apr, 2023 | 5.7 MB | |
Data sheet | Indirect servo-operated solenoid valve | German | Multiple | 18 Apr, 2023 | 5.7 MB | |
Data sheet | Indirect servo-operated solenoid valve | French | Multiple | 18 Apr, 2023 | 5.7 MB |
Approvals
Support


Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV221BW 10-22, direct operated 2/2-way solenoid valveEV221BW 10-22 is a direct servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220BW 15-50, indirect servo-operated 2/2-way solenoid valveThe EV220BW is an indirect servo-operated 2/2-way solenoid valve designed for drinking water and it is available in NC or NO. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MSI, DVGW, KTW – W270, and the valve program has RISE, SINTEF, WRAS, ACS and PZH approvals as well for cold and hot water applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV210BW 1.5-6 solenoid valveEV210BW 1.5-6 is a direct-operated 2/2-way solenoid valve for universal use. It is a very robust high-performance valve program, designed with EPDM seal and lead-free dezincification resistant Eco brass for drinking water.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV250BW 10-22, assisted lift operated solenoid valves for drinking waterEV250BW 10-22 is an assisted lift operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve is a compact valve used for process water with low differential pressure, e.g. process inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS, PZH and WRAS are required.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV228BW 15-50, indirect servo-operated 2/2-way solenoid valveThe EV228BW is an indirect servo-operated 2/2-way solenoid valve designed for drinking water. It comes with UN latching function. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MSI, DVGW, KTW – W270, and the valve program has RISE, SINTEF, WRAS, ACS and PZH approvals for cold and hot water applications.