Full range of marine-approved pressure switches
The Danfoss range of marine switches is used to measure and control the pressure and temperature of air, gases and liquids in marine applications. The pressure switches are renowned as accurate, robust, and durable, performing flawlessly day after day, even under the harshest conditions. The switches come with up to ten marine approvals and can be delivered as either box or block design to fit any application.
Features and benefits
A wide range of standard pressure and temperature switches
Highly specialized and customized solutions are available
Simple monitoring functions
Critical safety precautions are built into the switches
Ten different marine approvals for global use
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBV 3000, test valves for pressure switchesThe pressure test valve, type MBV 3000 is a part of the block concept which has been developed to save space, weight and costs. The test valve is intended for use in many applications, for example monitoring, alarm indication, shut-down, diagnosing on equipment such as motors, gears, thrusters, pumps, filters, compressors etc.
The MBV 3000 is also available in stainless AISI 304 steel.”
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }RT, pressure switchThe RT single pressure switches series consist of a variety of ordinary controls including neutral zone pressure switches, safety pressure switches for steam boiler plant, and gold plated fail-safe controls for applications in which safety or economical consequences are critical factors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBC 5180, block-type differential pressure switchMBC 5180 differential pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CAS, heavy-duty pressure switchIn the CAS pressure switches series, special attention has been given to meeting demands for a high level of enclosure, low differential, robust, compact construction and resistance to shock and vibration. The CAS series covers most outdoor as well as indoor application requirements. CAS pressure switches are suitable for use in alarm and regulation systems in factories, diesel plant, compressors, power stations and on board ships.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBC 5100, compact pressure switchMBC pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
The MBC 5100 is also available in stainless AISI 304 steel.