Temperature sensors for marine applications

  • Overview
  • Product range

Accurate temperature monitoring with marine approvals

Temperature plays a vital role in marine processes. Accurate temperature control allows safe operation and high performance, whereas overheating by just a few degrees can have severe consequences for equipment and personnel.

Danfoss offers a comprehensive range of temperature sensors optimized for marine applications from engines to support systems. Our product program comprises RTD and Thermocouple sensor variants and comes with up to ten marine approvals.

Features and benefits

Measuring temperatures – 50° C to 800° C

Good moisture protection

Fixed or changeable measuring insert

Pt 100 / Pt 1000 resistance element and Thermocouples NiCr-Ni, type K

Built-in transmitter available

Ten different marine approvals for global use

Highly specialized and customized solutions are available

Product range

  • if (isSmallPicture) { MBT 3560 - Danfoss; } else if (isBigColumns) { MBT 3560 - Danfoss } else { MBT 3560 - Danfoss }
    Sensors with built-in transmitter, MBT 3560, MBT 5550 & MBT 5560

    The MBT 3560, MBT 5550, and MBT 5560 temperature transmitter converts the input signal from a resistance sensor into a standardized output signal (e.g.  Volt or mA) resulting in a compact temperature sensor with a built-in transmitter

  • if (isSmallPicture) { Stern tube temperature sensor, type MBT 5722 danfoss; } else if (isBigColumns) { Stern tube temperature sensor, type MBT 5722 danfoss } else { Stern tube temperature sensor, type MBT 5722 danfoss }
    MBT 5722, stern tube temperature sensor

    Designed specially for monitoring bearing temperature in stern tubes: Flexible protection tube that makes it possible to reach bearings placed up to 20 m from the terminal box. Precision Pt 100 element secures fast and precise caption of the bearing temperature which makes it possible to prevent bearing damage.

  • if (isSmallPicture) { Temperature sensor and transmitter, type MBT 5410 danfoss; } else if (isBigColumns) { Temperature sensor and transmitter, type MBT 5410 danfoss } else { Temperature sensor and transmitter, type MBT 5410 danfoss }
    MBT 5410, temperature sensor and transmitter

    The MBT 5410 is a heavy-duty temperature sensor that can be used for controlling freezing installations and room temperature within general industry and marine applications.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Heavy-duty temperature sensors, MBT 3250, 3252, 5250 & MBT 5252

    Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement.

  • if (isSmallPicture) { MBT 3310, bearing temperature sensor; } else if (isBigColumns) { MBT 3310, bearing temperature sensor } else { MBT 3310, bearing temperature sensor }
    Bearing temperature sensors - MBT 2310, MBT 3310, MBT 5310.

    Danfoss bearing temperature sensors are specifically designed for accurate temperature measurement in mobile hydraulic, wind turbine, and marine engine room applications.

  • if (isSmallPicture) { Temperature sensor, type MBT 153 danfoss; } else if (isBigColumns) { Temperature sensor, type MBT 153 danfoss } else { Temperature sensor, type MBT 153 danfoss }
    MBT 153, cable-type temperature sensor

    MBT 153 is an universal cable temperature sensor that can be used for controlling wind, cooling water and ventilation systems within general industry applications.

  • if (isSmallPicture) { Temperature transmitter, type MBT 9110 danfoss; } else if (isBigColumns) { Temperature transmitter, type MBT 9110 danfoss } else { Temperature transmitter, type MBT 9110 danfoss }
    MBT 9110, temperature transmitter

    The MBT 9110 temperature transmitter can be used for converting the Pt 100 / Pt 1000 ohm signal or the thermo couple mV signal to a 4 – 20 mA signal.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    High temperature sensors, MBT 5111, MBT 5113, MBT 5114, and MBT 5116 for exhaust gas marine applications

    The MBT 51xxx program is a heavy-duty temperature sensor portfolio that can be used for measuring and regulating exhaust gas from diesel engines, turbines, and compressors within stationary and marine applications.