With MBT 3560, MBT 5550, and MBT 5560 temperature transmitters, we’ve combined the technology of our standard temperature sensors with the electrical connections from our MBS pressure transmitters—resulting in a compact temperature sensor with a built-in transmitter.
The temperature transmitters convert an input signal from a temperature-dependent resistor into a standardized Volt or mA output signal, allowing you to define a temperature range specific to the process you need to control.
•MBT 3560 temperature sensor (3D/AR)
•MBT 5550 temperature sensor (3D/AR)
•MBT 5560 temperature sensor (3D/AR)
The temperature transmitters convert an input signal from a temperature-dependent resistor into a standardized Volt or mA output signal, allowing you to define a temperature range specific to the process you need to control.
The temperature transmitters are designed for use in harsh industrial environments where reliable, robust, and accurate equipment is required. They are equipped with a wide selection of process and electrical connections. Plus, each transmitter can be delivered with a 33mm extension length, making it possible to measure temperatures up to 200 °C without damaging the built-in electronics.
The temperature transmitters can be applied in various heating and cooling applications where accurate temperature measurement is paramount to the process control (e.g., engine cooling systems, oil temperature monitoring, HVACR systems, air compressors, etc.)
Features and benefits
Designed for use in harsh industrial environments where reliable, robust and accurate equipment is required
All metal enclosure parts made of stainless steel (AISI 316)
Output signals: 4–20 mA or Ratiometric 10–90%
A wide selection of process and electrical connections
Ultra compact design
Temperature range from -50 to 200 °C
Sensor pockets available for applications where emptying the system is not an option
Based on Pt 1000 technology
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Capteur température avec transmetteur intégré pour applications maritime, MBT 5560 | French | Multiple | 01 Jun, 2022 | 1.7 MB | |
Data sheet | Sensore di temperatura con trasmettitore integrato per applicazioni navali, MBT 5560 | Italian | Multiple | 01 Jun, 2022 | 1.7 MB | |
Data sheet | Temperature sensor with integrated transmitter for industrial applications MBT 3560 | Ukrainian | Ukraine | 08 Jun, 2023 | 1.8 MB | |
Data sheet | Temperature sensor with integrated transmitter for industrial applications MBT 3560 | Russian | Multiple | 29 May, 2022 | 2.2 MB | |
Data sheet | Temperature sensor with integrated transmitter for industrial applications MBT 3560 | German | Multiple | 29 May, 2022 | 1.7 MB | |
Data sheet | Temperature sensor with integrated transmitter for industrial applications MBT 3560 | Polish | Multiple | 29 May, 2022 | 1.7 MB | |
Data sheet | Temperature sensor with integrated transmitter for industrial applications MBT 3560 | Chinese (CN) | Multiple | 04 Aug, 2022 | 1.8 MB | |
Data sheet | Temperature sensor with integrated transmitter for maritime applications MBT 5560 | German | Multiple | 01 Jun, 2022 | 1.7 MB | |
Data sheet | Temperature sensor with integrated transmitter for maritime applications MBT 5560 | Russian | Multiple | 01 Jun, 2022 | 2.3 MB | |
Data sheet | Temperature sensor with integrated transmitter for maritime applications MBT 5560 | Chinese (CN) | Multiple | 04 Aug, 2022 | 1.8 MB | |
Data sheet | Temperature sensor with integrated transmitter for maritime applications MBT 5560 | Spanish, Castilian | Multiple | 01 Jun, 2022 | 2.2 MB | |
Data sheet | Temperature sensor, type MBT 3560 | English | Multiple | 26 Feb, 2021 | 1.5 MB | |
Data sheet | Temperature sensor, type MBT 5550 | English | Multiple | 09 May, 2022 | 704.7 KB | |
Data sheet | Temperature sensor, type MBT 5560 | English | Multiple | 26 Feb, 2021 | 1.6 MB | |
Data sheet | Temperature sensor, type MBT 5560 | Polish | Multiple | 01 Jun, 2022 | 1.7 MB |
Approvals
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Marine Safety Certificate | ABS 22-2216720-PDA | English | Multiple | 08 Jan, 2025 | 1.1 MB | |
Marine Safety Certificate | BV 14159-E0 BV | English | Multiple | 08 Jan, 2025 | 573.8 KB | |
EU-UK Declaration | Danfoss EU-UK 084R1019.04 | English | Multiple | 23 Feb, 2025 | 3.0 MB | |
Marine Safety Certificate | DNV GL TAA00002NM Rev.1 | English | Multiple | 08 Jan, 2025 | 218.0 KB | |
Marine Safety Certificate | KR DLN 34014-AE004 | English | Multiple | 08 Jan, 2025 | 260.7 KB | |
Marine Safety Certificate | LR 2003404TA.02 | English | Multiple | 08 Jan, 2025 | 988.2 KB | |
Marine Safety Certificate | NKK TA22333M | English | Multiple | 08 Jan, 2025 | 1.0 MB | |
Marine Safety Certificate | RINA ELE071320X-002 | English | Multiple | 08 Jan, 2025 | 1.1 MB | |
Pressure Safety Certificate | TSSA CRN 0F22934.52367890YTN | English | Multiple | 23 Feb, 2025 | 9.0 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air compressors on shipsDanfoss offers a full package of pressure and temperature controls for compressed air systems, ensuring all time available air for safe journeys on the vessel.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EnginesThe engine is the heart of the ship. Reliable and efficient engines rely on precise control of pressure and temperature - that is what Danfoss products ensure.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Exhaust gas treatmentThe environment in exhaust gas systems is extremely harsh, and only the most robust components survive - this is what Danfoss marine products are d optimized for.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fuel, oil and water treatmentSafe operation onboard the vessel requires vital support systems, e.g. cooling water and fuel oil. Danfoss marine products can support all of these functions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Machinery roomFind more information about which marine approved products and solutions Danfoss Sensing Solutions can provide and recommend for marine applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Propulsion systemConvert the power from the marine engine to cut down energy consumption with dedicated and marine approved pressure and temperature controls from Danfoss.