Exhaust gas temperature sensors for 2- and 4-stroke engines
The MBT 51xxx program is a heavy-duty temperature sensor portfolio that can be used for measuring and regulating exhaust gas from diesel engines, turbines, and compressors within stationary and marine applications.
The exhaust gas temperature sensors are designed for the performance optimization and environmental impact control of large 2- and 4-stroke engines. MBT 5111 and MBT 5113 are based on thermocouple technology for media temperatures up to 800 °C. MBT 5114 and MBT 5116 are based on a Pt 100/Pt 1000 element technology for standardized signals for media temperatures up to 650 °C.
Features and benefits
All parts in contact with the media are made of stainless steel AISI 316 Ti.
Thermo-couple and Pt 100 or Pt 1000 sensing element
High accuracy
Shock- and vibration-resistant
Interchangeable measuring insert (MBT 5113 and MBT 5116)
Exhaust gas temperature sensors for 4-stroke engines

Exhaust gas temperature sensors for 2-stroke engines
Ramped up Exhaust gas temperature sensors capacity to meet the complexity of new systems
Danfoss Sensing Solutions is your partner for Marine Engine and Exhaust gas treatment solutions, offering you a quality, marine certified Exhaust gas temperature sensors program with customization options and boosted capacity for all your future needs.
The expanded production capacity enables Danfoss Sensing Solutions to keep pace with the growing complexity of Engine and Exhaust treatment systems with a larger number of sensors inside, facilitating their integration into advanced marine applications seamlessly.

Future-proof Exhaust gas temperature sensors by Danfoss Sensing Solutions
Today’s vessels are expected to perform better, go further, and operate under tougher conditions — all while complying with surging emission legislation and increasingly complex treatment systems. This means accurate temperature measurement is paramount in marine engine and exhaust gas treatment applications.
Danfoss Sensing Solutions offers an extensive portfolio of marine certified Exhaust gas temperature sensors covering both standard and tailor-made solutions for all fuel types and temperatures up to 850 °C. And with our recent boost in production capacity, we are now beyond equipped to also meet your future needs.
So, whatever your demands for quality, customization, and capacity, consider us your unwavering partner — no matter what’s on the horizon.

Robustness and increased lifetime
The toughest environments call for the toughest sensors. That makes quality, reliability, and longevity key in marine engine and exhaust gas treatment solutions.
Built on decades of application expertise, Danfoss Sensing Solutions’ broad portfolio of Exhaust gas temperature sensors covers temperatures up to 850 °C and boasts superior corrosion resistance and robustness against shock and vibration.
Plus, the fully marine certified program is compatible with any type of fuel applied — including upcoming alternative fuels with new requirements for diffusion-tight materials, faster response times, and increased accuracy.
This means you get a future-proof solution with increased lifetime and reduced operating costs — even in the roughest of waters.

Application-fit solutions for your every need
There’s nothing standard about the conditions you face at sea — one of the toughest and most unpredictable environments. That’s why we go the extra mile to make sure our Exhaust gas temperature sensors meet the individual needs of your system.
Our vast portfolio covers both standard and customized designs where we collaborate with our customers to create tailor-made solutions. From fast-tracking prototypes to custom-made sensors that meet the highly specific requirements of marine applications.
And while all our Exhaust gas temperature sensors are certified according to EU RO Mutual Recognition Type Approval, we can also provide any additional approvals you require.
Our goal? Simple. Smooth sailing — from specification to operation.

Ample capacity to meet current and future demands
Today, Danfoss Sensing Solutions offers more Exhaust gas temperature sensors production capacity than ever before, doubling since 2021. Bigger facilities and increased flexibility mean you can trust us to deliver on all your demands — with the superior quality and reliability you expect from a Danfoss product.
Moreover, our investments in boosting production capacity ensure that we can meet any and all of our customers’ future needs that may arise as gas treatment systems for marine applications become more and more complex.
In other words, we can help you navigate today’s challenges and turn them into opportunities — but also enable you to hold your course against whatever the future brings.

Tackle the exhaust gas challenge of tomorrow
In our latest article, we explore how reliable and accurate exhaust gas temperature measurement is key to maximizing engine performance while minimizing emissions.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Exhaust gas temperature sensor MBT 5111 | German | Multiple | 07 Jul, 2017 | 774.5 KB | |
Data sheet | Exhaust gas temperature sensor MBT 5111 | Chinese (CN) | Multiple | 07 Jul, 2017 | 786.5 KB | |
Data sheet | Exhaust gas temperature sensor MBT 5111 | Czech | Multiple | 07 Jul, 2017 | 762.6 KB | |
Data sheet | Exhaust gas temperature sensor MBT 5111 | Russian | Multiple | 07 Jul, 2017 | 750.5 KB | |
Data sheet | Exhaust gas temperature sensor MBT 5114 | German | Multiple | 03 Aug, 2016 | 486.4 KB | |
Data sheet | Exhaust gas temperature sensor MBT 5114 | Chinese (CN) | Multiple | 03 Aug, 2016 | 508.5 KB | |
Data sheet | Exhaust gas temperature sensor MBT 5114 | Russian | Multiple | 03 Aug, 2016 | 467.7 KB | |
Data sheet | Exhaust gas temperature sensor MBT 5114 | English | Multiple | 03 Aug, 2016 | 450.6 KB | |
Data sheet | Exhaust gas temperature sensors MBT 5113 and MBT 5116 | Russian | Multiple | 29 May, 2022 | 1.4 MB | |
Data sheet | Exhaust gas temperature sensors MBT 5113 and MBT 5116 | Chinese (CN) | Multiple | 04 Aug, 2022 | 1.5 MB | |
Data sheet | Exhaust gas temperature sensors MBT 5113 and MBT 5116 | German | Multiple | 29 May, 2022 | 1.3 MB | |
Data sheet | MBT 5116 & MBT 5113 Exhaust Gas Temperature Sensors | Spanish, Castilian | Multiple | 29 May, 2022 | 1.3 MB | |
Data sheet | MBT 5116 & MBT 5113 Exhaust Gas Temperature Sensors | Italian | Multiple | 29 May, 2022 | 1.3 MB | |
Data sheet | MBT 5116 & MBT 5113 Exhaust Gas Temperature Sensors | French | Multiple | 29 May, 2022 | 1.3 MB | |
Data sheet | Temperature sensor, type MBT 5111 | English | Multiple | 26 Feb, 2021 | 3.7 MB | |
Data sheet | Temperature sensor, type MBT 5113 and MBT 5116 | English | Multiple | 02 Mar, 2021 | 1.2 MB | |
Data sheet | Temperature sensor, type MBT 5113 and MBT 5116 | Polish | Multiple | 29 May, 2022 | 1.3 MB |
Approvals
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Marine Safety Certificate | ABS 21-2076513-PDA | English | Multiple | 11 Dec, 2024 | 808.0 KB | |
Manufacturing Permission | BV SMS.W.II-2179-C.0 | English | Multiple | 21 Mar, 2025 | 572.6 KB | |
EU-UK Declaration | Danfoss EU-UK 084R1019.04 | English | Multiple | 18 Mar, 2025 | 3.0 MB | |
Marine Safety Certificate | DNV GL TAA0000065 Rev. 2 | English | Multiple | 27 Nov, 2024 | 171.3 KB | |
Marine Safety Certificate | NKK TA22486M | English | Multiple | 11 Dec, 2024 | 1.4 MB | |
Marine Safety Certificate | RINA ELE064120XP-001 | English | Multiple | 11 Dec, 2024 | 1.1 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air compressors on shipsDanfoss offers a full package of pressure and temperature controls for compressed air systems, ensuring all time available air for safe journeys on the vessel.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EnginesThe engine is the heart of the ship. Reliable and efficient engines rely on precise control of pressure and temperature - that is what Danfoss products ensure.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Exhaust gas treatmentThe environment in exhaust gas systems is extremely harsh, and only the most robust components survive - this is what Danfoss marine products are d optimized for.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fuel, oil and water treatmentSafe operation onboard the vessel requires vital support systems, e.g. cooling water and fuel oil. Danfoss marine products can support all of these functions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Machinery roomFind more information about which marine approved products and solutions Danfoss Sensing Solutions can provide and recommend for marine applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Propulsion systemConvert the power from the marine engine to cut down energy consumption with dedicated and marine approved pressure and temperature controls from Danfoss.