Reliable pressure monitoring with marine approvals
Automation of marine applications is growing day by day. Precise measurement and control of a large number of parameters is crucial to ensure a long service life and efficient operation of marine engines and support systems.
Danfoss offers a comprehensive range of pressure transmitters optimized for marine applications, low as well as high pressure applications. Our product program comes with up to ten marine approvals.
Features and benefits
- High EMC performance without impact on accuracy
- High level of vibration and shock/jolt stability
- Long term stability
- High level of over-pressure stability
- High enclosure IP degree
- Wide choice of pressure connections, electrical connections, pressure ranges, output signals
- Ten different marine approvals for global use
Product range

MBS 9300 is designed for use in marine applications where low pressure are measured in the milibar range.

MBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers all standard output signals.

MBS 3300 is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme comes the relevant marine approvals.

The DST P40M is a market-leading pressure transmitter with all the required marine approvals, designed to withstand harsh, corrosive marine environments such as ballast water treatment, desalination systems, seawater cooling, exhaust gas treatment, and wastewater processing.

The pressure test valve, type MBV 5000 is a part of the block concept which has been developed to save space, weight and costs. The test valve is intended for use in many applications, for example monitoring, alarm indication, shut-down, diagnosing on equipment such as motors, gears, thrusters, pumps, filters, compressors etc.
The MBV 5000 is also available in stainless AISI 304 steel.