MBS 9200 milibar pressure transmitter for general purpose applications
MBS 9200 milibar pressure transmitter is designed for use for general purpose applications. It is designed for use in general purpose applications as well as applications within level measurement.
The 4 – 20 mA and ratiometric 10-90% signals cover from 40 – 400 mbar as well as bidirectional ranges.
The robust design has excellent vibration stability and a high degree of EMC/EMI protection.
View the 3D model
Features and benefits
Full scale span from 40 – 400 mbar
- bidirectional ranges available, e.g. -40 – 70 mbar etc.
- lowest zero point –150 mbar
- max full scale 250 mbar
Digital temperature compensated
Output signals 4-20 mA and ratiometric 10-90%
Excellent shock and vibration robustness
Enclosure and wetted parts of stainless steel (AISI 316L)
For use in Zone 2 explosive atmosphere

Substantial savings on firefighting systems at Danfoss Semco
Pressure sensors from Danfoss Sensing Solutions help Danfoss Semco control water level in vital firefighting systems delivered to customers around the world. The innovative use of MBS 9200 provides substantial savings in assembly costs.

New solutions for precise and reliable level measurement
Vital systems such as firefighting and water utilities rely on access to water at any time. Buffer tanks are important components in these systems and serve as local water reservoirs, ensuring that the required amount of water is present when required.Â
Product ordering key
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | MBS 9200 Low Pressure Transmitter for Industrial Applications | Chinese (CN) | Multiple | 16 Mar, 2023 | 1.3 MB | |
Data sheet | MBS 9200 Low Pressure Transmitter for Industrial Applications | Spanish, Castilian | Multiple | 16 Mar, 2023 | 1.2 MB | |
Data sheet | MBS 9200 Low Pressure Transmitter for Industrial Applications | French | Multiple | 16 Mar, 2023 | 1.2 MB | |
Data sheet | MBS 9200 Low Pressure Transmitter for Industrial Applications | German | Multiple | 16 Mar, 2023 | 1.2 MB | |
Data sheet | MBS 9200 Low Pressure Transmitter for Industrial Applications | Polish | Multiple | 16 Mar, 2023 | 1.2 MB | |
Data sheet | Pressure transmitter, type MBS 9200 | Italian | Multiple | 16 Mar, 2023 | 1.2 MB | |
Data sheet | Pressure transmitter, type MBS 9200 | English | Multiple | 03 Mar, 2021 | 1.0 MB | |
Data sheet | Pressure transmitter, type MBS 9200 | Russian | Multiple | 16 Mar, 2023 | 1.3 MB |
Approvals
ATEX compliance
ROHS compliance
CE-marked
UL
Approval Certificates
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }The challenges of a sustainable water supplyClose to one third of the world’s population currently lives in water stressed and scarcity areas. Danfoss has solutions that can help communities reduce their water loss, save energy and reduced investment in pipe replacement.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wind turbinesThe general trend towards larger wind turbines at remote sites, often offshore, places new demands on the turbine equipment and sets new standards for maintenance during the turbine life cycle.
The performance of your wind turbine relies on the quality of its components.