MBS 3300 marine approved general purpose pressure transmitters
The general purpose pressure transmitter is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers the relevant marine approvals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
View the 3D models:
The version consists of two series:
- MBS 3300 – without integrated pulse-snubber
- MBS 3350 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Features and benefits
All required marine approvals to ease your engineering process
Designed to confidently fit-and-forget, with a fully welded design that provides superb media compatibility as well as zero drift construction ensuring long-term stability
Robust, shock- and vibration-resistant solution with high-electromagnetic compatibility for use in harsh marine applications
For medium and ambient temperatures up to 125 °C
Output signals: 4 – 20 mA
Enclosure and wetted parts of AISI 316L
A wide range of pressure and electrical connections
For use in ATEX Zone 2 explosive atmospheres
The world's biggest ships rely on tiny components
Danfoss is present all over the world. In fact, take a look inside practically any ship and you will find Danfoss components playing a key role in saving fuel costs, improving safety on board, reducing emissions and product life cycle costs.
Documents
Approvals
ABS American Bureau of Shipping
Bureau Veritas, BV
CCS China Classification Society
Det Norske Veritas/Germanisher Lloyd GL DNV
Registro Italiana Navale, RINA
Nippon Kaiji Kyokai, NKK
KR Korean Register of Shipping
RMRS Russian Maritime Register of Shipping
ATEX
CE marked
RoHS compliant
UL
Approval Certificates
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Air compressors on ships
Danfoss offers a full package of pressure and temperature controls for compressed air systems, ensuring all time available air for safe journeys on the vessel.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Engines
The engine is the heart of the ship. Reliable and efficient engines rely on precise control of pressure and temperature - that is what Danfoss products ensure.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Exhaust gas treatment
The environment in exhaust gas systems is extremely harsh, and only the most robust components survive - this is what Danfoss marine products are d optimized for.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Fuel, oil and water treatment
Safe operation onboard the vessel requires vital support systems, e.g. cooling water and fuel oil. Danfoss marine products can support all of these functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pump systems
Dedicated marine approved products for optimized pumps systems on marine vessels. Essential elements to ensure optimized safety systems on-board the vessels.