Reliable pressure measurement, even under harsh environmental conditions
The pressure transmitter, type MBS 3000, is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
MBS 3000 is designed to cover requirements in most environments and therefore it is a highly flexible product widely used in most applications.
View the 3D model
The version consists of two series:
- MBS 3000 – without integrated pulse-snubber
- MBS 3050 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness.
The flexible pressure transmitter program covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Features and benefits
Designed for use in almost all industrial environments
Resistant to cavitation, liquid hammer and pressure peaks (MBS 3050)
Enclosure and wetted parts of acid-resistant in it's fully welded design - Stainless steel (AISI 316L)
High Performance
Robust, shock- and vibration-resistant solution with high-electromagnetic compatibility harsh water, and air, and marine applications.
Longer component lifespan and reduced warranty cost.
Pressure ranges in relative (gauge) or absolute from 1 up to 600 bar
All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 1 – 10 V
A wide range of pressure and electrical connections

How to install a Danfoss pressure transmitter | Walkthrough
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | Italian | Italy | 01 Dec, 2020 | 580.5 KB | |
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | German | Multiple | 01 Dec, 2020 | 602.8 KB | |
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | Spanish, Castilian | Multiple | 01 Dec, 2020 | 582.4 KB | |
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | Polish | Poland | 01 Dec, 2020 | 544.5 KB | |
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | Czech | Czech Republic | 01 Dec, 2020 | 576.0 KB | |
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | English | Multiple | 01 Dec, 2020 | 555.2 KB | |
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | French | Multiple | 01 Dec, 2020 | 523.3 KB | |
Data sheet | Pressure transmitter digitally compensated for general industrial purposes, MBS 3000 and MBS 3050 | Dutch, Flemish | Netherlands | 01 Dec, 2020 | 585.9 KB | |
Data sheet | Pressure transmitter, type MBS 3000 and MBS 3050 | English | Multiple | 13 Apr, 2023 | 1.2 MB |
Approvals
Complies with ATEX Ex II Ex 3G Ex-nA IIAT3
CE marked
CSA
UL
TSSA
GOST
Approval Certificates
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial air compressorsInformation about the range of Danfoss Sensing Solutions products recommended for air compressor applications. Documentation and technical specifications.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }The challenges of a sustainable water supplyClose to one third of the world’s population currently lives in water stressed and scarcity areas. Danfoss has solutions that can help communities reduce their water loss, save energy and reduced investment in pipe replacement.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wind turbinesThe general trend towards larger wind turbines at remote sites, often offshore, places new demands on the turbine equipment and sets new standards for maintenance during the turbine life cycle.
The performance of your wind turbine relies on the quality of its components.