Semi-flexible pressure transmitter program for air and water applications
The pressure transmitter MBS 1900 is designed for use in air and water applications like booster pumps and air compressors. The semi-flexible pressure transmitter program covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 4 bar to 0 – 25 bar and a wide range of pressure and electrical connections. Enclosure material is stainless steel AISI 316L.
Features and benefits
Designed for use in air and water applications
Wetted parts of stainless steel (AISI 304)
Pressure ranges in relative (gauge) or absolute from 0 up to 25 bar
Output signals: 4 - 20 mA, or ratio metric
Absolute or relative (gauge) sensor element
A wide range of pressure and electrical connections
Digitally compensated
Approvals & Certificates:
UL Certificate number: E31024

Learn more about our pressure transmitter range in the Danfoss Learning eLessons
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Pressure transmitter for air and water applications MBS 1900 | French | Multiple | 25 Apr, 2017 | 627.0 KB | |
Data sheet | Pressure transmitter for air and water applications MBS 1900 | German | Multiple | 24 Apr, 2018 | 478.7 KB | |
Data sheet | Pressure transmitter for air and water applications MBS 1900 | Polish | Multiple | 25 Apr, 2017 | 614.9 KB | |
Data sheet | Pressure transmitter for air and water applications MBS 1900 | Chinese (CN) | Multiple | 25 Apr, 2017 | 758.1 KB | |
Data sheet | Pressure transmitter for air and water applications MBS 1900 | Spanish, Castilian | Multiple | 25 Apr, 2017 | 630.8 KB | |
Data sheet | Pressure transmitter for air and water applications MBS 1900 | English | Multiple | 25 Apr, 2017 | 633.7 KB | |
Data sheet | Pressure transmitter for air and water applications MBS 1900 | Italian | Multiple | 25 Apr, 2017 | 613.6 KB |