MBS 1600 pressure transmitters – specifically designed for the wind turbine industry
The compact MBS 1600 pressure transmitters are built tough to withstand the harsh environments that wind power applications face. The dedicated range of pressure transmitters comes with all the needed electrical and pressure connections for easy integration into the nacelle.
The programme consists of two series:
- MBS 1600 – without integrated pulse-snubber
- MBS 1650 – with integrated pulse-snubber
View the 3D models:
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness.
The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Features and benefits
Immunity to electrical noise in the harshest environments (direct-coupled, transient, and case noise)
Mis-wire protected
Short-circuit protected
MTTFd > 100 years
For medium and ambient temperatures up to 125 °C
Output signals: 4 – 20 mA
Wetted parts made of stainless steel
Complying with the standards and product specifications requested by larger OEMs in the wind turbine industry

Wind turbine brochure
Learn more about our product offerings for the wind industry.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | French | Multiple | 22 Jul, 2020 | 520.6 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Danish | Multiple | 22 Jul, 2020 | 519.3 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | German | Multiple | 22 Jul, 2020 | 554.6 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | English | Multiple | 22 Jul, 2020 | 517.5 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Spanish, Castilian | Multiple | 22 Jul, 2020 | 521.7 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Chinese (CN) | Multiple | 22 Jul, 2020 | 589.4 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Italian | Multiple | 22 Jul, 2020 | 527.8 KB |
Approvals
CE
UL
EN13849-1 PLc compliant
Approval Certificates
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wind turbinesThe general trend towards larger wind turbines at remote sites, often offshore, places new demands on the turbine equipment and sets new standards for maintenance during the turbine life cycle.
The performance of your wind turbine relies on the quality of its components.
Learning
Learn more about our pressure transmitter range
Articles

The future of efficient and reliable wind power
The next decades should see both global onshore and offshore wind markets continuing to expand fast. In Europe alone, the installed wind power is expected to reach 213 GW by 2020 according to the European Wind Energy Association (EWEA).