Tailored to the specific requirements of the plastics industry
The MBS 1600/1650 pressure transmitter is tailored to the specific requirements of the plastics industry. The high-quality and EMC-immune pressure transmitter comes in two versions:Â
- MBS 1600 – without integrated pulse-snubber
- MBS 1650 – with integrated pulse-snubber
View the 3D models:
The integrated pulse-snubber offers a high degree of protection against cavitation and liquid hammer. The fully welded and compact design provides excellent vibration stability and exceptional robustness. MBS 1600/1650 is 100 % immune to VFD-induced electric noise and noise from other direct-coupled electrical fast transients from valves and relays.Â
Features and benefits
Tailored for use in plastic processing applications
100 % immune to electric noise from VFD and other direct-coupled electrical fast transients from valves and relays
High burst and over pressure capabilities due to fully welded design
Protected against cavitation and liquid hammering
Fast time constant to support industry requirement (< 1 m sec 10 to 90% step response)
Wide operating temperature range (-40 to 125 °C)
Fully welded design and wetted parts made of stainless steel
Vibration and shock stability due to the ridged design
Zero drift due to excellent long term stability
Wide range of electrical and pressure connections
All absolute voltage output signals: 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V
![](/media/17604/video-banner.jpg?width=420&height=1920&rnd=132368629746030000?anchor=center&mode=crop&width=1920&height=420)
Electrical noise
It can cause lost production hours, material waste and ultimately expensive damage and repair of machinery, if electric noise interferes with your plastic molding machinery. See how to avoid this.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | MBS 1600 For Industrial Hydraulic | English | Multiple | 07 Jan, 2022 | 6.8 MB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | English | Multiple | 22 Jul, 2020 | 517.5 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | French | Multiple | 22 Jul, 2020 | 520.6 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Danish | Multiple | 22 Jul, 2020 | 519.3 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Spanish, Castilian | Multiple | 22 Jul, 2020 | 521.7 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Italian | Multiple | 22 Jul, 2020 | 527.8 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | German | Multiple | 22 Jul, 2020 | 554.6 KB | |
Data sheet | OEM transmitters for heavy-duty applications, MBS 1600 and MBS 1650 | Chinese (CN) | Multiple | 22 Jul, 2020 | 589.4 KB |
Approvals
CE
RoHs
UL
Approval Certificates
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial hydraulicsVersatile and high-performance monitoring and control components for industrial hydraulics is what you will in the Danfoss Sensing Solutions product portfolio.
Learning
Learn more about our pressure transmitter range
Articles
![Surf the productivity wave with fast and EMC-resistant pressure transmitters](/media/3776/surf-the-productivity-wave-with-fast-and-emc-resistant-pressure-transmitters.jpg?anchor=center&mode=crop&width=810)
Surf the productivity wave with fast and EMC-resistant pressure transmitters
The plastic industry is one of the world’s fastest growing industries. Competition is tough and to be at the forefront, equipment and processes must be top-tuned. Increasing consumer expectations to product quality and sustainable materials further fuel the development of next generation plastic processing machines.