DST P40M titanium pressure transmitter
The DST P40M is a market-leading pressure transmitter with all the required marine approvals, designed to withstand harsh, corrosive marine environments such as ballast water treatment, desalination systems, seawater cooling, exhaust gas treatment, and wastewater processing.
State-of-the-art, weldless titanium housing provides exceptional resistance to corrosion in harsh environments.
The pressure element consists of ceramic ensuring protection against aggressive media. This combination of titanium and ceramic provides the best-in-market protection from a broad range of acids, alkalis, and aggressive pollutants.
View the 3D Model
Features and benefits
Enclosure Titanium grade 2
Temperature-compensated
Foolproof electrical assembly thanks to reverse polarity protection.
Pressure gauge (relative)
Improved accuracy with high linearity and low hysteresis value.
Best-in-Market Quality
- Titanium housing and ceramic AL203 96% pressure element ensure best-in-market corrosion resistance.
Innovation
- Robust weldless titanium construction ensures optimum structural integrity.
Partnership + Application Expertise
- 40+ years of market experience means Danfoss is a reliable partner, providing application-driven solutions and expert support around-the-clock.
![](/media/nfhhpjus/24547-sensor-webbanner-1120x747px-p40m-notxt.jpg?anchor=center&mode=crop&width=810)
Corrosion-resistant titanium for high-performance control
The marine industry has adopted the use of exhaust-gas scrubbers and ballast water treatment systems to meet the International Maritime Organization’s strict environmental legislation. Read more about the corrosive environments of these systems requiring tough, high-performance controls.
Documents
Type | Name | Approval authority | Language | Valid for | Download | Expiration date | File type |
---|---|---|---|---|---|---|---|
Brochure | Danfoss Sensing Solutions for the marine sector | English | Multiple | 5.5 MB | |||
Data sheet | Pressure transmitter, type DST P40M | English | Multiple | 943.9 KB | |||
Installation guide | Pressure transmitters DST P40I / DST P 40M | Danish; German; English; French | Multiple | 71.3 KB |
Approvals
Marine Approvals:
- China Classification Society (CCS) (Pending)
- Korean Register (KR)
- Nippon Kaiji Kyokai General Incorporated Foundation (NK, ClassNK)
- DNV-GL EU RO Mutual Recognition Type Approval Certificate
RoHS compliant
Approval Certificates
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Exhaust gas treatmentThe environment in exhaust gas systems is extremely harsh, and only the most robust components survive - this is what Danfoss marine products are d optimized for.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fuel, oil and water treatmentSafe operation onboard the vessel requires vital support systems, e.g. cooling water and fuel oil. Danfoss marine products can support all of these functions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pump systemsDedicated marine approved products for optimized pumps systems on marine vessels. Essential elements to ensure optimized safety systems on-board the vessels.
Articles
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Corrosion-resistant titanium for high-performance controlThe marine industry has adopted the use of exhaust-gas scrubbers and ballast water treatment systems to meet the International Maritime Organization’s strict environmental legislation. Read more about the corrosive environments of these systems requiring tough, high-performance controls.