DST P40I pressure transmitter for use in desalination systems, seawater cooling, and chemical processing
For use in corrosive environments, Danfoss offers the robust DST P40I pressure transmitter made of Titanium and with ceramic pressure sensing element. DST P40I is optimized for use in applications such as desalination systems, seawater cooling, and chemical processing. The transmitter housing is made from high-strength Titanium Grade 2, which is exceptionally resistant to a wide range of acids, alkalis, Sodium Chloride, and polluted water. The pressure sensing element is made from ceramic AI2O3 96% with superior chemical immunity. The pressure transmitter works following the piezo resistive principle, and the Wheatstone Bridge is printed directly on the inside of the ceramic diaphragm to ensure fast response time and a high degree of precision in measurements. DST P40I has been designed and tested to be highly resistant to continuous vibrations and cavitation in reverse osmosis desalination pump systems.
View the 3D model
Features and benefits
High corrosion resistance, designed for use in harsh environments
Transmitter housing made of Titanium Grade 2
Ceramic sensing element made of AI2O3 96%
Pressure range 4-100 bar (standard)
Accuracy ± 1.5% FS (typical)
Temperature range 0-80°C
Output signal: 4 – 20 mA
Outstanding shock and vibration performance
Excellent EMC immunity, ensuring a failsafe measuring signal

Sea Water Reverse Osmosis (SWRO)
Sea Water Reverse Osmosis may hold the key to prevent a global water crisis, but it requires powerful technology to be viable on a global scale.
Our four core technologies work together to make SWRO efficient and environmentally friendly.

DST P40I part of our desalination solution
The Danfoss DST P40I is a robust and accurate pressure transmitter designed specifically to meet requirements in desalination systems.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Core technologies to increase the energy efficiency of your desalination system | English | Multiple | 19 Feb, 2025 | 3.5 MB | |
Article | Creating a sustainable future with seawater | Turkish | Turkey | 09 Feb, 2021 | 9.7 MB | |
Article | Creating a sustainable future with seawater | French | Multiple | 26 Jan, 2021 | 1.8 MB | |
Article | Creating a sustainable future with seawater | English | Multiple | 04 Dec, 2018 | 1.2 MB | |
Data sheet | DST P40I Pressure transmitter for seawater data sheet | Polish | Poland | 20 Mar, 2023 | 1.7 MB | |
Data sheet | Pressure transmitter, type DST P40I | French | Multiple | 20 Mar, 2023 | 1.7 MB | |
Data sheet | Pressure transmitter, type DST P40I | German | Multiple | 20 Mar, 2023 | 1.7 MB | |
Data sheet | Pressure transmitter, type DST P40I | Chinese (CN) | Multiple | 20 Mar, 2023 | 1.8 MB | |
Data sheet | Pressure transmitter, type DST P40I | Italian | Multiple | 20 Mar, 2023 | 1.7 MB | |
Data sheet | Pressure transmitter, type DST P40I | English | Multiple | 26 Feb, 2021 | 1.6 MB | |
Data sheet | Pressure transmitter, type DST P40I | Spanish, Castilian | Multiple | 20 Mar, 2023 | 1.7 MB | |
Data sheet | Pressure transmitter, type DST P40I | Russian | Multiple | 20 Mar, 2023 | 1.8 MB |
Approvals
UL
Approval Certificates
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Decarbonizing within water treatmentDecarbonizing of water treatment comes down to energy efficiency
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DesalinationDue to high energy efficiency and reliability, Sea Water Reverse Osmosis (SWRO) is one of the most sustainable and cost effective solutions for converting sea water to potable fresh water. Danfoss is committed to supporting the desalination industry with energy efficient SWRO solutions.
Articles
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Sarlux refinery saves energy with 12000 m3/day industrial desalination plantDanfoss solutions enabled the creation of an innovative sea water reverse osmosis (SWRO) modular desalination plant for the Sarlux refinery in Sardinia.