Tailor-made pumps for reliable and clean solutions
With Danfoss high-pressure PAH pumps tailored to tap water applications, you will get one of the most reliable and clean solutions for your high-pressure application. The pumps are, among others, used in firefighting, dust suppression and water hydraulic applications. To avoid any kind of contamination, the PAH pumps use only water as lubricant, no oil is needed.
At the same time, the performance levels of the pumps are high to ensure optimum reliability of your solution and to reduce the energy bill. The simple pump design ensures easy maintenance and long service life.
View the 3D model
Danfoss PAH pumps are available with or without motor and are approved for use up to 160 barg (2,321 psig) and they offer a wide flow range from 2.0 to 187 l/min (0.7 to 49.4 gpm). The Danfoss PAH pumps are approved for use up to 160 barg (2,321 psig) and they offer a wide flow range from 2.0 to 187 l/min (0.7 to 49.4 gpm).
The compact size, low weight and durable materials of the axial piston pumps allow flexible configuration, vertically or horizontally, in almost any environment. The pumps offer service intervals up to 8,000 hours. The Total Cost of Ownership of the Danfoss pumps is lower than for any other high-pressure pumps in the market due to the high efficiency, operation and maintenance costs.
Features and benefits
Zero risk of oil contamination thanks to the pump's ultra-clean technology, where no oil is needed
Best in class reliability
High energy efficiency, low CO2 emissions
Compact design, low weight, easy configuration
Long service life, only stainless steel used
Pump animation
Learn how an axial piston pump works in this video animation
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PAH 50-100 high-pressure pump
Pressure range:Â Max outlet pressure:Â 80 barg/1,160 psig (PAH 50) -Â 160 barg/2,321 psig (PAH 63-80) - 80 barg/1,160 psig (PAH 100)
Inlet pressure cont.: 0-4 barg/0-58 psig
Flow range: 30.8-187 l/min (8.14-49.4 gpm)
Speed: 700-1,800 (PAH 50) 700-2,400 (PAH 63-80) 700-1,500 (PAH 100) -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PAH 2-6.3 high-pressure pump
Pressure range:Â Max outlet pressure:Â 140 barg/2,031 psig.Â
Inlet pressure cont.: 0-4 barg/0-58 psig
Flow range:Â 1-10.1 l/min/0.26-2.67 gpm
Speed:Â 700-1,800 rpm -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PAH 10-12.5 high-pressure pump
Pressure range:Â Max outlet pressure: 160 barg/2,321 psig
Inlet pressure cont.:Â 0-4 barg/0-58 psig
Flow range:Â 6.1-20.3 l/min - 1.61-5.36 gpm
Speed:Â 700-1,800 rpm -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PAH 20-32 high-pressure pump
Pressure range:Â Max outlet pressure:Â 80 barg/1,160 psig (PAH 20) - 160 barg/2,321 psig (PAH 25-32)
Inlet pressure cont.: 0-4 barg/0-58 psig
Flow range:Â 12.4-53.8 l/min -Â 3.28-14.21 gpm
Speed:Â 700-1,800 rpm
Pumps for fire fighting
Explore the benefits of using PAH for high-pressure water mist systems
Is this the world's most versatile pump?
The PAH pump is used within many different industries.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Danfoss high-pressure pumps - cleaner mist for faster production of quality lumber | English | Multiple | 20 May, 2021 | 371.0 KB | |
Brochure | Danfoss high-pressure pumps - cleaner mist for faster production of quality lumber | English | United States | 20 May, 2021 | 316.5 KB | |
Data sheet | Data sheet PAH pumps | German | Multiple | 06 Jul, 2022 | 1.6 MB | |
Data sheet | Data sheet PAH pumps | Swedish | Sweden | 06 Jul, 2022 | 1.5 MB | |
Data sheet | Data sheet PAH pumps | English | Multiple | 12 Apr, 2023 | 2.6 MB | |
Data sheet | Data sheet PAH pumps | French | Multiple | 06 Jul, 2022 | 1.6 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VCM and VCH check valves for high-pressure applications
VCM and VCH are check valves suitable for industrial water and seawater reverse osmosis applications. Both valves are made in corrosion resistant material which can handle high-pressure and corrosive media.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for high-pressure applications
The VDH/VDHT solenoid valves are used to control the flow direction in high-pressure water applications. The valves are available for a wide range of flows and pressures.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pressure relief valves VPH/VRH
Reliable pressure relief valves for high-pressure applications. The relief valve is used for protecting the components of a system against overload as a result of a pressure peak.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Fire fighting
Danfoss offers high-pressure pumps and valves for fire fighting, fire suppression and fire protection, designed for more efficient fire extinguishing.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss components provide precise humidity control
A cold-mist system built around a PAH pump, a drive, valves and nozzles from Danfoss help to increase the share of selected grades to be sold, all while saving on CAPEX and OPEX.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss pumps free up commercial space for rent
Compact PAH high-pressure pumps have been selected to power fire suppression system in Moscow office complex
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss pumps chosen to protect Chinese cultural heritage from fire
PAH high-pressure pumps selected to power advanced high-pressure water mist fire suppression system in China
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hotel chooses Danfoss technology for high-pressure fire suppression system
Danfoss pumps and valves deliver reliable pressure and low-maintenance to high-pressure water mist system placed in a high-rise hotel.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }NorStar specifies reliable Danfoss pumps to power innovative aeroponic irrigation system
PAH pumps help providing a reliable clean pressure for fogoponic irrigation system used for growing potato seeds. The fact that the PAH pumps use no oil for lubrication is very important. This means that no contamination can be spread and put the high-value production at risk.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Finnish sawmill doubles humidification capacity with the same Danfoss PAH pump
Danfoss pump doubles capacity as cost efficiently as possible and without sacrificing reliability.
Articles
Coming soon...
Coming soon...