![](/media/2vyn3iaf/id471343213112-0101.jpg?anchor=center&mode=crop&width=520)
High power and reliability
The D1P pump family meets the highest pressure and flow needs of new machine applications requiring variable displacement open-circuit flow. Designed for heavy-duty mobile and industrial applications in the high-pressure range (up to 350 bar), the D1P family is available with a variety of control options and is robust for harsh conditions.
New D1P 65cc frame size available globally now. Find out more here.
Optimized system design
When you equip your machine with D1P pumps, choosing valves and controls that are made to work together can truly optimize your machine. D1P pumps are PLUS+1® compliant and our electronic controls are ready to go with plug and play software using the Danfoss PLUS+1® GUIDE programming environnent. They are also the perfect match for PVG spool valves, providing efficient and precise machine movement across a wide range of flow requirements.
A broad portfolio for maximum control
D1P pumps can be equipped with a broad range of control options. In addition to a full range of standard pressure compensation and load sensing controls, we offer many controls for today’s electrified systems needing electronic actuation or power management.
Mechanical Torque Control (MTC) is ideal for applications needing cost effective torque limitation without implementing complex electronic control architectures. Help improve machine productivity by eliminating engine stalls in high demand conditions with MTC controls.
Electronic Displacement Control (EDC) is an excellent choice for simple and robust control of pump flow to machine functions. This control can reduce dependency on intermediate valves for motor applications, provide dynamic maximum displacement limitation for auxiliary flow functions, or provide power management for overload protection.
Robust design results in robust performance
The fundamental design of D1P products raises the standard of performance. D1P pumps use angled piston bores and spherical valve plates for high efficiency performance in the rotating group. Combined with available integral vane boost pumps, speed ratings are maximized, and a greater range of adverse inlet conditions can be tolerated. Equipped standard with low friction roller-element cradle bearings, durability is increased versus traditional sliding frictional bearings. For the most extreme market conditions, ATEX certifications are available on mechanical control configurations.
Applications
![Roadheader](/media/lsdlwqf4/road-header-image.png?anchor=center&mode=crop&width=520)
Roadheader
The growing world population and urbanization creates an ongoing demand for more infrastructure and mined resources. Danfoss offers a large wide range of solutions for mining equipment, even in some of the most challenging production environments. With the addition of the D1P pump to our Open Circuit portfolio, we can provide more options for the toughest mining applications. The D1P pump can be paired with the PVG valves, along with other Danfoss products to meet the needs of your machine.
![Cranes](/media/i20drypv/crane-image.jpg?anchor=center&mode=crop&width=520)
Cranes
The development of intelligent crawler cranes have high demand for precision, operator comfort and reliability. With the addition of D1P pumps to our Open Circuit portfolio, we can provide more options to meet what you need. D1P pumps can be packaged with high efficiency bent axis motor H1B and high reliability close circuit pumps to provide a complete hydraulic solution. D1P pumps also can be combined with Danfoss’ own Editron electrical motors and high flow proportional Valves PVG 128/256 to supply solutions for electrical drive crawler cranes.
![Concrete pump](/media/13714/construction-campaign-page-for-d1-pump.jpg?anchor=center&mode=crop&width=520)
Concrete pump
With the increasing need for more infrastructure, construction projects are consistently becoming more complex, which require machines that can perform with maximum efficiency and safety. Danfoss offers a large range of solutions for construction equipment, even in some of the most demanding conditions. With the addition of the D1 pump to our Open Circuit portfolio, we are able to provide more options for the toughest construction applications. The D1 pump can be paired with PVG valves and other Danfoss products to meet the needs of your machine.
![](/media/13716/marine-oil-and-gas-campaign-page-for-d1-pump.jpg?anchor=center&mode=crop&width=520)
Marine, oil and gas
The marine, oil and gas industry faces some of the harshest working environments. At Danfoss, we are committed to improving efficiency, safety and reliability while reducing cost of ownership of your applications. Danfoss offers a large range of solutions for the marine, oil and gas industry. With the addition of the D1 pump to our High Power Open Circuit portfolio, we are able to provide more options for your toughest applications. The D1 pump can be paired with our High Flow PVG 128/256 valves and other Danfoss products to meet the needs of your hydraulic system.
![Drilling](/media/13625/3.jpg?anchor=center&mode=crop&width=520)
Drilling
The growing world population and urbanization creates an ongoing demand for more infrastructure and mined resources. Danfoss offers a large range of solutions for mining equipment, even in some of the most challenging production environments. With the addition of the D1 pump to our Open Circuit portfolio, we are able to provide more options for the toughest mining applications. The D1 pump can be paired with the PVG valves, along with other Danfoss products to meet the needs of your machine.
![](/media/13715/forestry-campaign-page-for-d1-pump.jpg?anchor=center&mode=crop&width=520)
Forestry
Robustness and reliability are a must for forestry equipment. Danfoss offers a large range of solutions for forestry machines, even in some of the most challenging working conditions. With the addition of the D1 pump to our Open Circuit portfolio, we are able to provide more options for the toughest forestry applications. The D1 pump can be paired with PVG valves and other Danfoss products to meet the needs of your machine.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | D1 65–260cc High Power Open Circuit Pumps Technical Information | English | Multiple | 07 Dec, 2023 | 11.4 MB | |
User guide | D1 65–260cc High Power Open Circuit Pumps Technical Information | Chinese (CN) | China | 28 Sep, 2021 | 8.9 MB | |
Brochure | D1 High Power Open Circuit Pump Brochure | Spanish, Castilian | Multiple | 28 Aug, 2023 | 4.0 MB | |
Brochure | D1 High Power Open Circuit Pump Brochure | Portuguese | Brazil | 28 Aug, 2023 | 4.2 MB | |
Brochure | D1 High Power Open Circuit Pump Brochure | English | Multiple | 01 Dec, 2023 | 451.7 KB | |
Brochure | D1 High Power Open Circuit Pump Brochure | Chinese (CN) | China | 28 Aug, 2023 | 1.6 MB | |
Data sheet | D1 High Power Open Circuit Pumps Data Sheet | English | Multiple | 07 Dec, 2023 | 2.0 MB | |
Data sheet | D1 High Power Open Circuit Pumps Data Sheet | Chinese (CN) | China | 30 Apr, 2021 | 1.2 MB | |
Data sheet | D1 High Power Open Circuit Pumps Data Sheet | English | Multiple | 02 Feb, 2021 | 844.3 KB | |
Data sheet | D1 High Power Open Circuit Pumps Data Sheet | Chinese (CN) | Multiple | 30 Apr, 2021 | 897.6 KB | |
Data sheet | D1P High Power Open Circuit Pumps 160cc | English | China | 23 May, 2022 | 598.0 KB |
Related products
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Offshore oil and gas applicationsUpstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.