High voltage multipurpose motors

  • Overview
  • Product range
  • Documents
  • Drawings
  • Related products
  • Related applications
  • Case stories
  • News

Drivetrain power for vehicles, machines and marine applications

Danfoss editron electric machines are based on synchronous reluctance assisted permanent magnet (SRPM) or permanent magnet synchronous machine (PMSM) technology. They are liquid-cooled and designed to work in harsh operating environments typical in drivetrain applications. For instance, traction motor in heavy machinery or propulsion motor in marine applications. They can work both as a generator or as a motor. 

Main product groups

Compared to conventional technologies, like induction machines (IM) the electric SRPM and PMSM motors offer smaller dimensions, lighter weight and higher efficiency. 

The motors are available in various speed and torque ratings:

EM-PMI with power up to 1,000 kW – high torque with high efficiency

EM-PMI project based machines with power up to 6,000 kW – high torque with high efficiency

EM-PME outer rotor machines with power up to 50 kW – high torque with high efficiency

All permanent magnet motors can be tested with full load against the actual desired workload in our own test laboratory. We can feed the work load cycle of the machine into our testing system and run loading tests in the laboratory. This significantly reduces the testing time at your premises.

Applications

Traction motors for vehicles

Propulsion motors for marine vessels

Variable-speed generators for hybrid vehicle or marine vessels

Danfoss Editron

Danfoss editron

Danfoss editron specializes in hybrid and electric powertrain systems for off-highway and marine markets. A business division of Danfoss, it develops and manufactures high-performance, EDITRON power systems for heavy duty vehicles, machines and marine vessels, based on its unique synchronous reluctance assisted permanent magnet (SRPM) technology.

Product range

Power range from 48 kW to 114 kW, nominal speed range from 2200 rpm to 8800 rpm and maximum speed up to 9200 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market. 

Features and benefits 

  • Extremely compact and robust structure: weight 85kg
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP65 enclosure class (IP67 option)
  • The most common connection interface for S45 series open circuit hydraulic pumps
  • Grease lubricated bearings as a standard
  • HV cable interface done with connector 
EM-PMI240-T180

Power range from 41 kW to 94 kW, speed range from 1100 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP65 enclosure class
EM-PMI300-T310

EM-PMI318B is specifically developed for commercial electric vehicle applications. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market. With two available options, the motor offers up to 220 or 250 kW peak power with a max speed limit of up to 5.500 rpm.

Features and benefits

  • Extremely compact and robust structure
  • Leading power density, motor weighs only 81 kg
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C

*EM-PMI318B motor is only running with eDrivetrain and eTraction system.

Power range up to 63 kW and speed range up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • Up to IP67 enclosure class

NOW available also in 690VAC

EM-PMI375-T200

Power range from 66 kW to 158 kW, speed range from 1100 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • Up to IP67 enclosure class

NOW available also in 690VAC

EM-PMI375-T500

Power range from 85 kW to 251 kW, speed range from 900 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • Up to IP67 enclosure class

NOW available also in 690VAC

EM-PMI375-T800

Power ranges from 177 kW to 296 kW, speed range from 1200 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • Up to IP67 enclosure class

NOW available also in 690VAC

EM-PMI375-T1100

Power range from 119 kW to 332 kW, speed range from 700 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP65 enclosure class
EM-PMI540-T1500

Power range from 180 kW to 422 kW, speed range from 700 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP65 enclosure class
EM-PMI540-T2000

Power range from 395 kW to 480 kW, speed range from 1300 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP65 enclosure class
EM-PMI540-T3000

Power range from 284 kW to 896 kW, speed range from 600 rpm up to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP65 enclosure class
EM-PMI540-T4000

Power range from 119 kW to 332 kW, speed range from 0 to 4000 rpm.
Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP67 enclosure class
  • Altitude up to 4000 m
  • Through-shaft option available

Power range from 180 kW to 422 kW, speed range from 0 to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP67 enclosure class
  • Altitude up to 4000 m
  • Through-shaft option available

Power range from 395 kW to 480 kW, speed range from 0 to 4000 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP67 enclosure class
  • Altitude up to 4000 m
  • Spline and through-shaft options available

Power range from 284 kW to 896 kW, speed range from 0 to 3100 rpm.

Our electric machines have been specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Designed for demanding applications, our machines are smaller, lighter and more efficient than conventional products on the market.

Features and benefits

  • Extremely compact and robust structure
  • Highest efficiency (throughout the operating range) on the market
  • Low coolant flow requirements
  • Coolant temperature up to +65°C
  • IP67 enclosure class
  • Altitude up to 4000 m
  • Spline and through-shaft options available

Power range up to 40 kW with speed range from 1500 to 2600 rpm.

The machine is designed to be shorter than normal motors for applications where axial length is crucial parameter. The machine is designed to be connected directly to the ICE flywheel housing or to a gearbox with part of the motor being inside the flywheel housing or the gearbox for as short as possible design.

EM-PME375-T150

Power range up to 50 kW with speed range from 1500 to 2600 rpm.

The machine is designed to be shorter than normal motors for applications where axial length is crucial parameter. The machine is designed to be connected directly to the ICE flywheel housing or to a gearbox with part of the motor being inside the flywheel housing or the gearbox for as short as possible design.

EM-PME375-T200

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet ED-DT318B data sheet English Multiple 21 May, 2024 1.3 MB .pdf
User guide EM-PME375 electric machine user guide German Multiple 30 Aug, 2021 14.5 MB .pdf
User guide EM-PME375 electric machine user guide Portuguese Multiple 30 Aug, 2021 14.5 MB .pdf
User guide EM-PME375 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 14.8 MB .pdf
User guide EM-PME375 electric machine user guide English Multiple 16 Jul, 2021 14.5 MB .pdf
Data sheet EM-PME375-T150 electric machine data sheet English Multiple 16 Sep, 2024 659.8 KB .pdf
Data sheet EM-PME375-T200 electric machine data sheet English Multiple 16 Sep, 2024 630.5 KB .pdf
Data sheet EM-PMI240-T180 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.4 MB .pdf
Data sheet EM-PMI240-T180 electric machine data sheet English Multiple 09 Dec, 2024 327.3 KB .pdf
User guide EM-PMI240-T180 electric machine user guide German Multiple 30 Aug, 2021 10.0 MB .pdf
User guide EM-PMI240-T180 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 10.2 MB .pdf
User guide EM-PMI240-T180 electric machine user guide English Multiple 18 Sep, 2024 13.0 MB .pdf
User guide EM-PMI240-T180 electric machine user guide Portuguese Multiple 30 Aug, 2021 10.0 MB .pdf
Data sheet EM-PMI300-T310 electric machine data sheet English Multiple 09 Dec, 2024 307.8 KB .pdf
Data sheet EM-PMI300-T310 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.2 MB .pdf
User guide EM-PMI300-T310 electric machine user guide German Multiple 30 Aug, 2021 11.3 MB .pdf
User guide EM-PMI300-T310 electric machine user guide Portuguese Multiple 30 Aug, 2021 11.3 MB .pdf
User guide EM-PMI300-T310 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 11.6 MB .pdf
User guide EM-PMI300-T310 electric machine user guide English Multiple 08 May, 2024 15.7 MB .pdf
Data sheet EM-PMI318B and converter data sheet English Multiple 21 May, 2024 1.4 MB .pdf
User guide EM-PMI375 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 12.4 MB .pdf
User guide EM-PMI375 electric machine user guide Portuguese Multiple 30 Aug, 2021 12.1 MB .pdf
User guide EM-PMI375 electric machine user guide German Multiple 30 Aug, 2021 12.1 MB .pdf
User guide EM-PMI375 electric machine user guide English Multiple 17 Mar, 2025 16.6 MB .pdf
User guide EM-PMI375-690V electric machine user guide English Multiple 17 Mar, 2025 16.3 MB .pdf
Data sheet EM-PMI375-T1100 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.2 MB .pdf
Data sheet EM-PMI375-T1100 electric machine data sheet English Multiple 21 Feb, 2025 363.4 KB .pdf
Data sheet EM-PMI375-T1100-690V electric machine data sheet English Multiple 21 Feb, 2025 326.5 KB .pdf
Data sheet EM-PMI375-T200 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.3 MB .pdf
Data sheet EM-PMI375-T200 electric machine data sheet English Multiple 21 Feb, 2025 358.7 KB .pdf
Data sheet EM-PMI375-T200-690V electric machine data sheet English Multiple 21 Feb, 2025 311.9 KB .pdf
Data sheet EM-PMI375-T500 electric machine data sheet English Multiple 21 Feb, 2025 380.4 KB .pdf
Data sheet EM-PMI375-T500 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.3 MB .pdf
Data sheet EM-PMI375-T500-690V electric machine data sheet English Multiple 21 Feb, 2025 318.9 KB .pdf
Data sheet EM-PMI375-T800 electric machine data sheet English Multiple 21 Feb, 2025 399.4 KB .pdf
Data sheet EM-PMI375-T800 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.2 MB .pdf
Data sheet EM-PMI375-T800-690V electric machine data sheet English Multiple 21 Feb, 2025 332.5 KB .pdf
Data sheet EM-PMI540-T1500 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 860.7 KB .pdf
Data sheet EM-PMI540-T1500 electric machine data sheet English Multiple 09 Dec, 2024 313.9 KB .pdf
User guide EM-PMI540-T1500 electric machine user guide Portuguese Multiple 30 Aug, 2021 12.6 MB .pdf
User guide EM-PMI540-T1500 electric machine user guide English Multiple 15 May, 2024 16.7 MB .pdf
User guide EM-PMI540-T1500 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 12.9 MB .pdf
User guide EM-PMI540-T1500 electric machine user guide German Multiple 30 Aug, 2021 12.6 MB .pdf
Data sheet EM-PMI540-T2000 electric machine data sheet English Multiple 09 Dec, 2024 312.6 KB .pdf
Data sheet EM-PMI540-T2000 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.2 MB .pdf
User guide EM-PMI540-T2000 electric machine user guide Portuguese Multiple 30 Aug, 2021 13.2 MB .pdf
User guide EM-PMI540-T2000 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 13.4 MB .pdf
User guide EM-PMI540-T2000 electric machine user guide German Multiple 30 Aug, 2021 13.2 MB .pdf
User guide EM-PMI540-T2000 electric machine user guide English Multiple 15 May, 2024 16.5 MB .pdf
Data sheet EM-PMI540-T3000 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.2 MB .pdf
Data sheet EM-PMI540-T3000 electric machine data sheet English Multiple 09 Dec, 2024 301.4 KB .pdf
User guide EM-PMI540-T3000 electric machine user guide Portuguese Multiple 30 Aug, 2021 11.4 MB .pdf
User guide EM-PMI540-T3000 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 11.7 MB .pdf
User guide EM-PMI540-T3000 electric machine user guide English Multiple 15 May, 2024 19.0 MB .pdf
User guide EM-PMI540-T3000 electric machine user guide German Multiple 30 Aug, 2021 11.4 MB .pdf
Data sheet EM-PMI540-T4000 electric machine data sheet Chinese (CN) Multiple 09 Feb, 2021 1.2 MB .pdf
Data sheet EM-PMI540-T4000 electric machine data sheet English Multiple 09 Dec, 2024 282.8 KB .pdf
User guide EM-PMI540-T4000 electric machine user guide English Multiple 15 May, 2024 17.7 MB .pdf
User guide EM-PMI540-T4000 electric machine user guide Chinese (CN) Multiple 30 Aug, 2021 13.9 MB .pdf
User guide EM-PMI540-T4000 electric machine user guide Portuguese Multiple 30 Aug, 2021 13.6 MB .pdf
User guide EM-PMI540-T4000 electric machine user guide German Multiple 30 Aug, 2021 13.6 MB .pdf
User guide EM-PMI540B electric machine user guide English Multiple 09 Sep, 2024 31.3 MB .pdf

Related products

Related applications

Case stories

News

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Danfoss announces production launch of Editron ED3 onboard charger and ePTO, bringing rapid AC charging to off-highway applications
    Monday, March 24, 2025

    The ED3 enables rapid overnight and opportunity charging for heavy-duty electric machinery using readily available AC chargers. Its three-in-one functionality — AC charger, DC ePTO, and AC ePTO — reduces complexity and streamlines machine design and integration.

  • if (isSmallPicture) { ground on new campus in Pune ; } else if (isBigColumns) { ground on new campus in Pune } else { ground on new campus in Pune }
    Danfoss Power Solutions breaks ground on new campus in Pune to accommodate ambitious growth plans in India
    Thursday, March 6, 2025

    EUR 100 million investment in state-of-the-art facility, including Application Development Center, will expand production capacity, drive innovation, and support sustainability initiatives in India.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Danfoss Power Solutions to showcase system solutions for construction, mining machinery at bauma 2025
    Tuesday, March 4, 2025

    Danfoss will exhibit products and solutions that pave the way to more sustainable construction at bauma 2025, April 7-13, in Munich, Germany. Visit us in Hall A3, Stand 125.