Power control for vehicles, machines and marine applications
Danfoss editron electric drivetrains are specially designed for controlling the flow of hybrid and electric power in vehicle, machine and marine applications. Converters are specifically developed for electric or hybrid drive trains in mobile work machines, buses, harbor cranes or marine vessels.
Converters with power range 100-1,000 kW
EC-C converter is available as two variants suitable for two different system voltage levels as EC-C1200-450 and as EC-C1700B-420. The EC-C1200-450 is meant for up to 850VDC/500VAC voltage levels and the EC-C1700B-420 is meant for up to 1200VDC/690VAC voltage levels. The EC-C converters are built with components that can handle double the number of load cycles. Which is compared to components used in standard industrial inverters. The standard lifespan of EC-C products is up to 20 years. The high-performance vector control of Danfoss EC-C drives the motors accurately and smoothly. It can control induction motors (IM) and permanent magnet (PM) motors.
Additionally, Danfoss reluctance-assisted permanent magnet (SRPM) motors with or without sensors. The EC-C can be selected with different software options. This allows EC-C1200-450 to work as active front end, microgrid, motor control (inverter) and as a DC-to-DC converter when combined with EC-LTS1200-410. The EC-C1700B-420 similarly supports active front end, microgrid and motor control (inverter) but not DC-to-DC converter

Danfoss Editron
Danfoss editron specializes in hybrid and electric powertrain systems for off-highway and marine markets, as a business division of Danfoss. It develops and manufactures high-performance EDITRON power systems for heavy duty vehicles, machines and marine vessels. These are based on its unique synchronous reluctance assisted permanent magnet (SRPM) technology.
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | EC-C1200-450 electric converter data sheet | Chinese (CN) | Multiple | 09 Feb, 2021 | 2.0 MB | |
Data sheet | EC-C1200-450 electric converter data sheet | English | Multiple | 04 Dec, 2023 | 737.9 KB | |
User guide | EC-C1200-450 electric converter user guide | Chinese (CN) | Multiple | 30 Aug, 2021 | 15.4 MB | |
User guide | EC-C1200-450 electric converter user guide | Portuguese | Multiple | 30 Aug, 2021 | 15.1 MB | |
User guide | EC-C1200-450 electric converter user guide | German | Multiple | 30 Aug, 2021 | 15.1 MB | |
User guide | EC-C1200-450 electric converter user guide | English | Multiple | 19 Aug, 2024 | 19.4 MB | |
Data sheet | EC-C1700B-420 electric converter data sheet | Chinese (CN) | Multiple | 29 Aug, 2023 | 835.0 KB | |
Data sheet | EC-C1700B-420 electric converter data sheet | English | Multiple | 04 Dec, 2023 | 594.6 KB | |
User guide | EC-C1700B-420 electric converter user guide | English | Multiple | 19 Aug, 2024 | 19.4 MB | |
Data sheet | EC-LCL1200B-350 heavy duty LCL-filter data sheet | English | Multiple | 27 Jan, 2025 | 544.8 KB | |
User guide | EC-LCL1200B-350 heavy duty LCL-filter user guide | English | Multiple | 27 Jan, 2025 | 13.9 MB |
Drawings
Software
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High voltage multipurpose motorsA wide range of electric motors allows to select the exact motor type to fit the required torque, speed or power. Highest efficiency enabling higher operating ranges in hybrid- or full-electric applications. All electric motors are designed for the harsh operating conditions in work machines, commercial vehicles and marine applications.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ThrustersFor strong thruster performance, Danfoss has developed a range of propel systems and intelligent controls. Today, fast and efficient docking is a much easier job.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }WinchesWinches are used for a range of applications all over the world. Danfoss hydraulics deliver smooth, safe control.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fundex Equipment electric foundation rig case storyWorld’s first fully electric large foundation rig with Danfoss Editron components.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss torque-limiting pump boosts productivity for truck-mounted electric craneLearn how the Danfoss Series 45 ETL pump eliminated stalling, reduced costs, and delivered efficiency improvements for a truck-mounted crane produced by Türkiye-based OEM MPG.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Delivering the world's first fully-electric pile driving rigJunttan, a Finnish hydraulic piling equipment manufacturer, built the world’s first fully-electric pile driving rig in order to offer a sustainable option to their customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smarter than the average skid steerA new generation of electric skid steer loaders is bringing smarter functionality to this important market segment, enhancing operator ease of use and productivity. Helping to facilitate this transition are intelligent electronic controls and software from Danfoss Power Solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Developing emission-free mobile cranes and lifts with a construction machinery pioneerDanfoss Editron and Spierings Mobile Cranes work together to develop mobile cranes and lifts that generate zero emissions. As of 2020, all the machines manufactured by Spierings have electric functionality. This use case explores the partnership.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hydrogenia vessel case storyVinssen recruited Danfoss’ Editron division to deliver the drivetrain for the vessel, named Hydrogenia.
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Power Solutions launches DM-Qt series of displays, offering greater design flexibility and faster time to marketTuesday, February 11, 2025The Danfoss DM-Qt display series supports Qt as a plug-in to PLUS+1® GUIDE, where user interface (UI) design can now be developed through the Qt framework — the new standard for creating embedded display UIs in the automobile industry.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Power Solutions celebrates 20th anniversary of PLUS+1® machine control platformWednesday, February 5, 2025The company then known as Sauer-Danfoss launched PLUS+1® in 2004 to enable the customization of electronic machine control with the precise functions required for a specific piece of equipment. Today, Danfoss PLUS+1® is a comprehensive platform of software, hardware, and engineering services.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Power Solutions simplifies remote control display design through PLUS+1® programmabilityTuesday, December 17, 2024The 4.3-inch displays on Danfoss Ikontrol IK3 and IK4 console box transmitters can now be programmed using Danfoss PLUS+1® GUIDE software, simplifying and accelerating remote control display development.