High voltage electric inverters

  • Overview
  • Product range
  • Documents
  • Drawings
  • Software
  • Related products
  • Related applications
  • Case stories
  • News
  • Support

Power control for vehicles, machines and marine applications

Danfoss editron electric drivetrains are specially designed for controlling the flow of hybrid and electric power in vehicle, machine and marine applications. Converters are specifically developed for electric or hybrid drive trains in mobile work machines, buses, harbor cranes or marine vessels. 

Converters with power range 100-1,000 kW

EC-C converter is available as two variants suitable for two different system voltage levels as EC-C1200-450 and as EC-C1700B-420. The EC-C1200-450 is meant for up to 850VDC/500VAC voltage levels and the EC-C1700B-420 is meant for up to 1200VDC/690VAC voltage levels. The EC-C converters are built with components that can handle double the number of load cycles. Which is compared to components used in standard industrial inverters. The standard lifespan of EC-C products is up to 20 years. The high-performance vector control of Danfoss EC-C drives the motors accurately and smoothly. It can control induction motors (IM) and permanent magnet (PM) motors.

Additionally, Danfoss reluctance-assisted permanent magnet (SRPM) motors with or without sensors. The EC-C can be selected with different software options. This allows EC-C1200-450 to work as active front end, microgrid, motor control (inverter) and as a DC-to-DC converter when combined with EC-LTS1200-410. The EC-C1700B-420 similarly supports active front end, microgrid and motor control (inverter) but not DC-to-DC converter

Danfoss Editron

Danfoss Editron

Danfoss editron specializes in hybrid and electric powertrain systems for off-highway and marine markets, as a business division of Danfoss. It develops and manufactures high-performance EDITRON power systems for heavy duty vehicles, machines and marine vessels. These are based on its unique synchronous reluctance assisted permanent magnet (SRPM) technology.

Product range

Current up to 350 Arms continuous as AC-converter and up to 400 ADC continuous as a DC/DC-converter.

The EC-C1200-450 is a heavy-duty converter. It is specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Our electric converter can act as motor inverter, active front end, DC/DC-converter, or to create a microgrid.

Features and benefits

  • Extremely compact design weighing 14 kg
  • High enclosure class IP67, sealed from moisture and dust
  • Ambient temperature up to +105°C and down to -40°C
  • Coolant temperature up to +65°C
  • Robust design withstanding high levels of mechanical vibrations and shocks
  • Designed specifically for the highly cyclical loads typical in heavy mobile work machines
EC-C1200-450

Current up to 210 arms continuous as AC-converter. 

The EC-C1700B-420 is a heavy-duty converter. It is specifically developed for electric or hybrid drive trains in mobile work machines, harbor cranes or marine vessels. Our electric converter can act as motor inverter, active front end or to create a microgrid.


 Features and benefits  

  • Extremely compact design weighing 14 kg
  • High enclosure class IP67, sealed from moisture and dust
  • Ambient temperature up to +85°C and down to -40°C
  • Coolant temperature up to +65°C
  • Robust design withstanding high levels of mechanical vibrations and shocks
  • Designed specifically for the highly cyclical loads typical in heavy mobile work machines 
EC-C1700B-420 

The EC-C1200-1200 is a heavy-duty converter. It is specifically developed for commercial electric vehicle applications. Operating voltage input range for EC-C1200F-1200-440 is 250-440 VDC and for EC-C1200F-1200-750 is 450-750 VDC.


 Features and benefits  

  • Extremely compact design weighing 19 kg
  • Operating voltage input ranges are 250-440 and 450-750 VDC
  • High enclosure class IP67, sealed from moisture and dust
  • Maximum ambient temperature +60°C
  • Robust design withstanding high levels of mechanical vibrations and shocks

*EC-C1200F-1200 converter is only running with eDrivetrain and eTraction system.

EC-C1200F-1200

The EC-LCL1200B-350 is a heavy-duty LCl-filter designed as an accessory for EC-C1200-450-L inverter.
Combined with EC-C1200-450-L, it can act as Active Front End (AFE) by taking power from grid and feeding
power back to grid.

Features and benefits

  • Compact design including all filter components rated for 300 Arms and 250kVA
  • High enclosure class IP6K9K and IP67, sealed from moisture and dust
  • Ambient temperature up to +85°C and down to -40°C
  • Coolant temperature up to +65°C
  • Robust design withstanding high levels of mechanical vibrations and shocks

The ED3 is a 3 in 1 device that can be used as a 44 kW onboard charger for electric and hybrid commercial vehicles and off-highway work machines. Alternatively, it can be used as a 44 kW electric power take-off for supplying AC or DC voltage to auxiliary equipment during vehicle or machine operation.

Features and benefits

  • Peak current to support inductive loads on AC and DC power take-off
  • Enclosure with high degree of protection from ingress (IP6K9K) – sealed from moisture and dust
  • Efficiency up to 96 %
  • Liquid cooled with coolant temperature up to +70°C.
  • Ambient temperature range of -40°C and +85°C
  • Robust design withstanding high levels of mechanical vibration and shocks
  • Support for single and three phase charging at 63 Arms up to 43.6 kVA
  • Flexibility to supply DC or AC power take-off depending on application need.
  • Wide selection of protective functions like eFuse

Applications

  • Onboard charger for high voltage battery of electric vehicle and off-highway machinery
  • AC power take-off for inductive single and three phase auxiliary loads during vehicle or machine operation
  • DC power take-off for HVAC or heaters during vehicle or machine operation
ED3

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet EC-BDF1200-63 (EMI filter for ED3) data sheet English Multiple 14 Apr, 2025 382.1 KB .pdf
User guide EC-BDF1200-63 (EMI filter for ED3) user guide English Multiple 14 Apr, 2025 5.1 MB .pdf
Data sheet EC-C1200-450 electric converter data sheet Chinese (CN) Multiple 09 Feb, 2021 2.0 MB .pdf
Data sheet EC-C1200-450 electric converter data sheet English Multiple 04 Dec, 2023 737.9 KB .pdf
User guide EC-C1200-450 electric converter user guide English Multiple 19 Aug, 2024 19.4 MB .pdf
User guide EC-C1200-450 electric converter user guide German Multiple 30 Aug, 2021 15.1 MB .pdf
User guide EC-C1200-450 electric converter user guide Portuguese Multiple 30 Aug, 2021 15.1 MB .pdf
User guide EC-C1200-450 electric converter user guide Chinese (CN) Multiple 30 Aug, 2021 15.4 MB .pdf
Data sheet EC-C1700B-420 electric converter data sheet Chinese (CN) Multiple 29 Aug, 2023 835.0 KB .pdf
Data sheet EC-C1700B-420 electric converter data sheet English Multiple 04 Dec, 2023 594.6 KB .pdf
User guide EC-C1700B-420 electric converter user guide English Multiple 19 Aug, 2024 19.4 MB .pdf
Data sheet EC-LCL1200B-350 heavy duty LCL-filter data sheet English Multiple 25 Mar, 2025 544.9 KB .pdf
User guide EC-LCL1200B-350 heavy duty LCL-filter user guide English Multiple 07 Apr, 2025 14.0 MB .pdf
Data sheet ED3 (EC-BDC1200) electric converter data sheet English Multiple 14 Apr, 2025 652.2 KB .pdf
User guide ED3 (EC-BDC1200) electric converter user guide English Multiple 01 Apr, 2025 8.9 MB .pdf

Related products

  • if (isSmallPicture) { High voltage multipurpose motors; } else if (isBigColumns) { High voltage multipurpose motors } else { High voltage multipurpose motors }
    High voltage multipurpose motors

    A wide range of electric motors allows to select the exact motor type to fit the required torque, speed or power. Highest efficiency enabling higher operating ranges in hybrid- or full-electric applications. All electric motors are designed for the harsh operating conditions in work machines, commercial vehicles and marine applications.

Related applications

Case stories

News

  • if (isSmallPicture) { Throrx; } else if (isBigColumns) { Throrx } else { Throrx }
    Danfoss Power Solutions extends Thorx cam lobe motor family with new, improved design for track drives
    Monday, April 7, 2025

    The Danfoss Thorx CLM 12 T cam lobe motor offers easier machine integration, a longer lifetime, and improved two-speed and parking brake technology.

  • if (isSmallPicture) { X1P open circuit axial piston pumps; } else if (isBigColumns) { X1P open circuit axial piston pumps } else { X1P open circuit axial piston pumps }
    Danfoss Power Solutions launches X1P family, the first step in the evolution of its open-circuit piston pump portfolio
    Monday, April 7, 2025

    Designed for medium-power mobile machinery applications, the X1P pump delivers unmatched performance in a compact, highly flexible package. Its innovative design improves controllability, durability, and sustainability while reducing noise.

  • if (isSmallPicture) { Synflex by Danfoss 3TMH thermoplastic hydraulic hose ; } else if (isBigColumns) { Synflex by Danfoss 3TMH thermoplastic hydraulic hose } else { Synflex by Danfoss 3TMH thermoplastic hydraulic hose }
    New Synflex by Danfoss 3TMH thermoplastic hydraulic hose offers superior performance for material handling applications
    Monday, April 7, 2025

    Synflex by Danfoss 3TMH hose is up to 40% more flexible than other thermoplastic hydraulic hoses and 10 times more abrasion resistant.

Support