Reliable flow direction control
The VDH/VDHT solenoid valve is used to control the flow direction in high-pressure water applications. The solenoid valve is pilot operated On/Off seat valve electrically activated by a coil and is available for a wide range of flows and pressures.
The valves are used in several applications: car wash systems, stationary high pressure cleaning, mobile cleaning vehicles and dust bindings systems, fire fighting water mist systems etc.
The VDHT valve series are designed for several applications in neutral media compatible with the sealing and O-ring materials used. Typical media are water, cleaning fluids and light heating oil.
Features and benefits
Corrosion resistant
Easy to install and maintain
High reliability
High degree of enclosure, IP67
![](/media/15316/alsik-bygning.jpg?anchor=center&mode=crop&width=810)
Hotel chooses Danfoss technology for fire fighting system
High-pressure components allow the hotel to build a water mist fire fighting system requiring less space, less maintenance and high reliability.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VDHT 2/2 way manual bypass valveFlow range: 0-150 l/min, 0-39.6 gpm
Pressure range: 0-140 barg, 2,031 psig
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VDHT 3/2 way zone drain valveFlow range: 0-15 l/min, 0-3.96 gpm
Pressure range: 0-160 barg, 2,321 psig
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VDHT/VDH 2/2 way valveFlow range: 1-120 l/min, 0.26-31.7 gpm
Pressure range: 6-140 barg, 87-2,031 psig
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VDH 4/3 way valveFlow range: 1-30 l/min, 0.26-7.9 gpm
Pressure range: 5-140 barg, 72.5- 2,031 psig
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VDHT 2/2 way block valveFlow range: 0-150 l/min, 0-39.6 gpm
Pressure range: 0-160 barg, 2,321 psig
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for ultra pure water applicationsHigh-pressure pumps for ultra-pure water applications i.e. with de-ionized, de-mineralized or distilled water. Appropriate for critical applications such as high-pressure cleaning and humidification. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for tap water applicationsHigh-pressure pumps for tap water applications such as firefighting, dust suppression and water hydraulics. Available with or without motor.
Case stories
Danfoss valves keep sweet potatoes fresh
Valves from Danfoss secure reliable storage facilities. Farmers can store the potatoes longer and thus increase profitability.
Read the full case story