MPE 70: The first active ERD for medium and large SWRO plants
Integrating a low-voltage motor with an isobaric energy recovery device, the MPE 70 is the world’s first active ERD designed for medium and large SWRO plants.
By completely eliminating the risk of rotor overspin, the motor-controlled MPE 70 safely operates at variable and maximum flow rates and reduces membrane feed salinity increases due to mixing.
In addition to unprecedented energy efficiency and reliability, the MPE 70 reduces the need for ERD redundancy in larger plants, prevents rotor stops due to biofouling, and facilitates smarter automation and better predictive maintenance.
The MPE 70 builds on Danfoss’s proven technology and decades of energy-saving experience.

Fresh water at highest efficiency
The isobaric energy recovery technology offers the best and most efficient result
Features and benefits
The world’s first active isobaric ERD for medium and large SWRO plants
Better energy efficiency, control & reliability
Eliminates the risk of rotor overspin
Safe operation at variable & maximum flow rates
Lower membrane feed salinity increases due to mixing
Less ERD redundancy required
No more rotor stops due to biofouling
Ready for smarter automation & better predictive maintenance
Easy installation in parallel-coupled trains
Proven technology, now at a larger scale




Calculate the number of ERDs required for your application and discover how much energy you can save.

The world’s most efficient high-pressure pumps
In addition to best-in-class ERDs, Danfoss also designs the world’s most efficient high-pressure pumps for SWRO.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Energy recovery device for medium to large SWRO applicationsThe first active ERD for medium and large plants integrates highly effective isobaric pressure exchangers with a low-voltage motor to eliminate the risk of rotor overspin, reduce mixing and biofouling, and facilitate smarter automation. Covering train sizes from 1,500 m3/day and above.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for SWRO applicationsThe range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iSave® energy recovery devices for high-pressure membrane applicationsWith a 3-in-1 design that integrates highly effective isobaric pressure exchangers with positive displacement booster pumps and electrical motors, iSave® ERDs deliver big energy savings in small spaces. Covering train sizes from 200-3,000 m3/day
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Decarbonizing within water treatmentDecarbonizing of water treatment comes down to energy efficiency
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DesalinationDue to high energy efficiency and reliability, Sea Water Reverse Osmosis (SWRO) is one of the most sustainable and cost effective solutions for converting sea water to potable fresh water. Danfoss is committed to supporting the desalination industry with energy efficient SWRO solutions.