Floor heating and cooling controls ensure the expected comfort level of floor heating and floor cooling systems are met.
The basic solution for controlling a system is to use a room thermostat, designed for the relatively slow response times in floor heating or cooling. The room thermostat controls a thermal actuator which allows more or less heated or cooled water into the system. In most cases, the thermostat is mounted in the living room.
To control the temperature in multiple rooms, a more advanced control solution is required. A thermostat is mounted in every room. The room thermostats are connected to a Master Controller. Every output on such a Master Controller controls a thermal actuator, fitted on a valve or manifold insert corresponding to a certain room.
The most advanced floor heating and cooling control systems add a variety of special features to the Master Controllers in order to optimize energy efficiency and user comfort. Danfoss, for example, offers a combined 24 volt & wireless control system with several modules and accessories, allowing advanced cooling control, demand-based supply temperature and much more.
Danfoss offers a broad range of floor heating and cooling controls.
- An advanced common platform for 230 volt, 24 volt and/or wireless control system type Danfoss IconTM
- 24 volt system type FH-Wx
- 230 volt thermostats type BasicPlus2
- Regulating valves for in-wall mounting type FHV
Features and benefits
Increase comfort: Floor heating is known for its high comfort level. But without room controls the level of comfort will not live up to people's expectations.
Reduce energy consumption: Floor heating is also known to save 5% of energy consumption for every degree the room temperature can be lowered without losing comfort. Without room controls to lower the temperature the savings will not live up to people's expectations.
Flexibility: With a wide variety of control solutions there is always a solution that matches the requirements. Wired or wireless, 24 volt or 230 volt, room thermostats or control systems, basic or advanced.
Danfoss Icon™ - designed to make people’s life easier
Advanced room controls for hydronic floor heating and other applications with actuators. Designed like a light switch to complement the interior.
Installer Life made easier
We have tried to make #installerlife a little easier by creating a page with links to everything you use as a Heating Professional.
Check it out!
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Grow your business and discover the value of working with one partner (International version) | English | Multiple | 19 Nov, 2015 | 5.6 MB | |
Brochure | Grow your business and discover the value of working with one partner (International version) | Slovak | Slovakia | 23 Mar, 2021 | 16.4 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | Lithuanian | Lithuania | 04 Dec, 2015 | 5.6 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | Russian | Central Asia Unit | 01 Dec, 2015 | 5.8 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | Turkish | Turkey | 01 Dec, 2015 | 5.4 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | Czech | Czech Republic | 24 Oct, 2014 | 5.8 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | Chinese (CN) | China | 01 Dec, 2015 | 5.9 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | Polish | Poland | 16 Mar, 2016 | 5.7 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | Swedish | Sweden | 10 Mar, 2015 | 5.8 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | French | France | 19 Oct, 2015 | 7.5 MB | |
Catalog | Hydronic floor heating - Easy, proven and profitable | German | Austria | 29 Oct, 2014 | 4.2 MB | |
Brochure | Hydronic floor heating - end-user brochure | English | Multiple | 12 Jul, 2017 | 10.8 MB | |
Catalog | Hydronic floor heating - Product guide | Danish | Denmark | 14 Aug, 2017 | 5.0 MB | |
Brochure | Why choose floor heating? Comfort, a lower heating bill and much more... | Polish | Poland | 10 Dec, 2014 | 2.0 MB | |
Brochure | Why choose floor heating? Comfort, a lower heating bill and much more... | Lithuanian | Lithuania | 04 Dec, 2015 | 1.6 MB | |
Brochure | Why choose floor heating? Comfort, a lower heating bill and much more... | Turkish | Turkey | 01 Dec, 2015 | 1.6 MB | |
Brochure | Why choose floor heating? Comfort, a lower heating bill and much more... | Danish | Denmark | 06 Nov, 2019 | 1.4 MB | |
Brochure | Why choose floor heating? Comfort, a lower heating bill and much more... | Finnish | Finland | 13 Oct, 2014 | 1.9 MB | |
Brochure | Why choose floor heating? Comfort, a lower heating bill and much more... | Chinese (CN) | China | 01 Dec, 2015 | 1.8 MB |