The Filter drier is a vital element of the system’s reliability as well as its lifespan. Danfoss’ range of Filter driers covers both hermetic and exchangeable core types. The core makes the Filter drier absorb water and acids more effectively to prevent corrosion of the compressor’s metal surfaces and ensure that oil and refrigerant do not decompose.
Features and benefits
A solid core with a fast adsorption rate, a superior flow capacity as well as a low pressure drop, to minimise maintenance and running costs.
Broad options
Dedicated models for liquid and suction lines, bi-flow, and receiver combined with filter driers
Suitable for A/C, commercial refrigeration, transport and CO2 applications
Long-lasting and reliable protection
Solder, flare, flare o-ring and face seal connection types
Pure copper, Cu-platted and Steel connection materials
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 21 Feb, 2024 | 1.4 MB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 08 Apr, 2024 | 2.4 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 05 Apr, 2024 | 12.2 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Spain | 08 Mar, 2024 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | French | France | 05 Feb, 2024 | 19.3 MB | |
Brochure | Overview Brochure: Filter driers | Polish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Russian | Multiple | 28 Jun, 2019 | 11.6 MB | |
Brochure | Overview Brochure: Filter driers | Chinese (CN) | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | Portuguese | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Swedish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Indonesian | Multiple | 06 Jul, 2016 | 2.5 MB | |
Brochure | Overview Brochure: Filter driers | Danish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | German | Multiple | 21 Nov, 2018 | 11.8 MB |
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DML/DCL hermetic filter driers, HFC optimizedDML hermetic filter driers are optimized for HFC refrigerants and mineral or benzene oils. Compatible with refrigerants R22, R32, R134a, R404A, R410A, R407C, R23, R600, R600a, R744, R1234yf, R1234ze, R407f, R290, R452A, R444B, R449A, R448A and R450A. This product is approved for R290, R600 and R600a by ignition source assessment in accordance to standard EN13463-1.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DCR filter driersDCR ELIMINATOR® filter driers protect refrigeration, freezing and air conditioning systems from moisture, acids and solid particles. A DCR filter drier is a parts program consisting of a DCR housing, a top cover and exchangeable core inserts type 48-DM, 48-DC, 48-DA and 48-F.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DMB/DCB hermetic bi-flow filters driers, HFC optimizedHermetic bi-flow filter driers, type DMB, are for use in liquid lines on heat pumps. The hermetic bi-flow filter driers have built-in check valves which ensure that refrigerant liquid always flows through the filter drier from the outer side of the filter core towards the center. Thus all dirt particles are retained irrespective of flow direction.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DMT hermetic filter driers for CO₂DMT Hermetic Filter Drier is specially designed for transcritical CO2 applications that support up to 140 bars. The filter driers are delivered with flare or copper plated steel connections.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DMLE / DCLE hermetic high pressure filter driers, HFC optimizedDMLE and DCLE hermetic filter driers are optimized for HFC refrigerants and mineral or benzene oils. Compatible with A2L refrigerants R32, R444B, R452B, R454B, R1234yf, and with A1, A2, and A3 refrigerants at a maximum working pressure (MWP) of 50 bar (725 psi).
Avoid counterfeits
![Identify and fight counterfeits of Danfoss products](/media/4952/identify-and-fight-counterfeits-of-danfoss-products.png?anchor=center&mode=crop&width=520)
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.
Software
![Coolselector®2](/media/8160/coolselector.png?anchor=center&mode=crop&width=810)
The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss R-290 components enable Delfield to meet customer and regulator demandsThe specific Danfoss components that Delfield used were the DCL filter drier, the TUB thermostatic expansion valve (TXV) for R-290, and the ERC electronic temperature controller. Each played a part in helping Delfield meet their goals.