ADAP-KOOL® pack controllers - for efficient control and operational reliability
Danfoss offers a range of pack controllers for use in compact systems, as well as in large power packs.
The ADAP-KOOL® pack controllers ensure efficient control and operational reliability for advanced solutions for controlling up to twelve compressors. The intelligent controllers optimize the suction and condensing pressure according to load and outdoor temperatures.
Additional energy savings and low maintenance costs can be achieved by using variable speed control of condenser fans and compressors and other advanced features such as suction pressure optimization, self-diagnosis and automatic fault detection. The capacity controls provide a good diagnostic tool for remote management.
Features and benefits
Full range of compressor and condenser controllers for small and large food retail applications
Accurate control and great reliability for high energy efficiency and low maintenance costs
Leading control technology for the Multi Ejector Solution™
Heat recovery for tap water and space heating
Remote management

Explore Our New CO₂ Product Catalogue!
We have collected all our products and solutions for CO2 and equipped each with a unique code number for easy reference, you can now explore our CO2 solutions effortlessly.

Benefit from robust and efficient solutions built on superior know-how
Danfoss compressor and condenser control solutions cover the full range from compact controllers for small pack systems to advanced controllers for up to 12 compressors and 8 fans.

IP communication enabled on AK-PC 782B
To keep the strong ADAP-KOOL® connectivity the new AK-PC 782B enables IP communication between Pack Controller and System Managers AK-SM 800A series. Danfoss is moving towards IP communication for improved performance and network integrity. Therefore, we will introduce new product variants for Pack Controller and System Manager supporting communication over IP.

A complete portfolio of CO₂ refrigeration solutions
CO₂ has long proven to be one of the most sustainable
natural refrigerants.

Getting supermarkets to net zero
With the world’s population expected to reach 10 billion people by 2050, sustainable food retail and storage are more important than ever. Yet this is an often-overlooked step in the decarbonization of society.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Superheat controller and stepper motor valve driversIf you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 783A capacity controller with cascade controlAK-PC 783A is complete regulating units for capacity control of compressors and condensers in refrigeration plants with cascade function.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 782BAK-PC 782B is complete regulating units for capacity control of compressors and condensers in a transcritical CO₂ booster system with parallel
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 572 capacity controller for small CO₂ booster refrigeration systemAK-PC 572 is a complete regulating unit for capacity control of compressors and gas cooler in a small CO₂ booster systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 551 pack controllerAK-PC 551 is used for capacity control of compressors and condensers in medium sized refrigeration systems and covers applications with one or two suction groups and a condenser.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A complete portfolio of CO₂ refrigeration solutions | Polish | Poland | 27 Jun, 2023 | 16.7 MB | |
Design guide | Communications between controllers and AK-SM 800A | English | Multiple | 31 Oct, 2022 | 2.6 MB | |
Design guide | Communications between controllers and AK-SM 800A | Ukrainian | Ukraine | 14 Sep, 2023 | 2.4 MB | |
Design guide | Communications between controllers and AK-SM 800A | French | Multiple | 21 Aug, 2023 | 2.7 MB | |
Design guide | Communications between controllers and AK-SM 800A | Spanish, Castilian | Multiple | 21 Aug, 2023 | 2.7 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Dutch, Flemish | Netherlands | 17 Apr, 2025 | 6.7 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | English | Multiple | 24 Mar, 2025 | 2.6 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Italian | Italy | 17 Jul, 2024 | 4.3 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Spanish, Castilian | Multiple | 18 Jul, 2024 | 1.2 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | French | France | 18 Oct, 2024 | 1.4 MB | |
Brochure | Overview brochure: Pack Controllers | English | Multiple | 11 Jun, 2024 | 2.6 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | Spanish, Castilian | Spain | 09 Jan, 2024 | 25.4 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | Italian | Italy | 12 Dec, 2023 | 16.5 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | German | Multiple | 14 Jun, 2023 | 11.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | English | Multiple | 19 Apr, 2024 | 15.9 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | Ukrainian | Ukraine | 20 Jun, 2023 | 14.6 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | France | 04 Aug, 2022 | 11.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | Multiple | 03 Jul, 2018 | 3.4 MB | |
Brochure | Smart Store Brochure | English | Multiple | 10 Mar, 2025 | 14.2 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AKVP – electric expansion valve for food retail applicationsThe new and improved AKVP Electric Expansion Valve with future-proof technology takes simplicity and safety to the next level. Together with the intelligent Danfoss ADAP-KOOL® controllers, you get the market’s most energy saving solution.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CTM Multi Ejector SolutionThe Danfoss Multi Ejector Solution™ ensures that transcritical CO₂ applications for retailers become energy efficient in any climate.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CCMT electric regulating valves, transcritical CO₂The CCMT is a highly reliable electric pressure regulating valve optimized for transcritical CO₂ refrigeration. The valve has versatile applications in the transcritical system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-SM 850 system managerThe Danfoss AK-System Manager (AK-SM) is a modern solution for the food retail markets. The AK-SM uses the latest technology to provide the maximum benefit to the end user, both in terms of energy saving optimization, control options and user friendly access.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-XM 100 extension modulesAK 1-XM modules are connected to the controls in applications that require more connections than featured by the controls.
FAQ

Pack Controller FAQ
The ADAP-KOOL® pack controllers ensure efficient control and operational reliability for advanced solutions for controlling up to twelve compressors. The intelligent controllers optimize the suction and condensing pressure according to load and outdoor temperatures.
Support



Articles
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }The Danfoss Multi Ejector range for CO₂ refrigeration: design, applications and benefitsDanfoss offers a complete portfolio of gas and liquid ejectors that provide significant benefits in CO2 refrigeration applications. Here we take a closer look at these offerings: the Multi Ejector Low Pressure (LP), the Multi Ejector High Pressure (HP), and the Liquid Ejector (LE). All three ejector products are only available as a complete Multi Ejector Solution™ where the ejector is bundled with the AK-PC 782A pack controller to provide the robust system controls necessary for efficient and reliable operation.
Learning

CO2 Electronic Controllers Training on Request
Want to acquire in-depth knowledge on electronic controllers for CO2 systems? We offer a variety of Trainings on Request - both online and Face-2-Face, so if you want to know more, just click the button below and sign up now - we look forward to your participation!