![Evaporator control EKE 400](/media/12852/eke400_1120x747.jpg?anchor=center&mode=crop&width=520)
Industrial refrigeration control easier than ever before
The new EKE 400 is specifically designed to control industrial refrigeration evaporators – in small as well as large systems.
Following the Distributed Control System (DCS) architecture, advanced control algorithms, and wizard for quick set-up and commissioning EKE 400 significantly reduces controls installation time and costs and provides operational safety and efficiency.
The EKE 400 evaporator controller manages the complete operation in cooling and defrost mode for optimal operation and defrost sequence (Ammonia, CO2, and HFC/HCFC based systems). It’s applicable for defrosting both flooded evaporators and DX evaporators* and supports multiple defrost methods, including hot gas defrost (pressure control/liquid drain), electrical defrost, and water/brine defrost.
An Easy-to-use Wizard enables quick set-up of key parameters and efficient commissioning, and the predefined process sequence ensures reliable operation and defrost. The EKE 400 is especially designed to get the best performance from Danfoss valves, however, it also works with non-Danfoss valves.
EKE 400 includes MODBUS communication which allows integration to central PLC system. However, it can also be used without central PLC as standalone.
Features and benefits
Specifically, for industrial refrigeration
Application specific evaporator controller managing the complete operation in cooling and defrost mode for optimal operation and defrost sequence
One dedicated controller per evaporator
For small and large systems alike
Applicable for defrosting flooded evaporators and DX evaporators*
Supports multiple defrost methods: Hot gas defrost, electrical defrost, and water/brine defrost
Cost efficient installation and easy setup
Distributed Control Systems (DCS) reduce controls installation costs compared to central PLC systems.
Easy-to-use Wizard enables quick setup of key parameters, reduced need for PLC programming in the field.
Replication of setup to multiple EKE 400 units via Danfoss tools.
Especially designed to get the best performance from Danfoss valves.
Also works with non-Danfoss valves
MODBUS communication allows integration to central PLC system
CANbus communication for interconnection of multiple EKE 400 controllers and process alignment.
Can be used without central PLC as standalone
Operational safety and efficiency
Standardized solution with high flexibility
Predefined process sequence for reliable operation and defrost
Complies with IIAR recommendations for hot gas defrosting
Wizard supports correct valve selection for specific evaporator applications.
Reduced reliance on PLC programming expertise
Complete solution from Danfoss
One point of contact regardless of valve/actuator/sensor/controller support
![EKE 400 Evapoator controller](/media/12853/eke400_1120x747px.png?anchor=center&mode=crop&width=810)
EKE 400 Evaporator Controller
The Danfoss EKE 400 Evaporator Controller is specifically designed for industrial and heavy commercial refrigeration systems, significantly reducing installation time and costs.
![EKE 400](/media/3s4fd4ht/eke-400-1120.jpg?anchor=center&mode=crop&width=810)
Watch video
The Danfoss EKE 400 Evaporator Controller is specifically designed for industrial and heavy commercial refrigeration systems, significantly reducing installation time and costs.
![CoolConfig](/media/tkddeyrt/web-banner-software-coolconfig.png?anchor=center&mode=crop&width=810)
CoolConfig
The CoolConfig tool allows the project engineer to generate the settings for the EKE 400 evaporator controller offline, and hand over the file to the commissioning engineer at the appropriate time for the installation on one or multiple EKE 400 evaporator controllers.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | EKE 400 1.0 flyer | Polish | Poland | 16 Feb, 2021 | 4.6 MB | |
Brochure | EKE 400 1.0 flyer | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | Multiple | 27 Sep, 2019 | 1.7 MB | |
Brochure | EKE 400 Evaporator Controller brochure | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | Multiple | 05 Oct, 2020 | 1.7 MB | |
Installation guide | EKE 400 Installation Guide | Polish | Poland | 13 May, 2020 | 1.3 MB | |
Installation guide | EKE 400 Installation Guide | English; Spanish, Castilian; Portuguese; Chinese (CN) | Multiple | 06 Jul, 2022 | 2.4 MB | |
Data sheet | Evaporator and room control, type EKE 400 | English | Multiple | 13 Dec, 2023 | 5.0 MB | |
Data sheet | Evaporator and room control, type EKE 400 | Hungarian | Hungary | 21 Sep, 2021 | 3.4 MB | |
Data sheet | Evaporator Controller EKE 400 | French | Multiple | 27 Jan, 2021 | 6.2 MB | |
Data sheet | Evaporator Controller EKE 400 | German | Multiple | 27 Jan, 2021 | 6.2 MB | |
Data sheet | Evaporator Controller EKE 400 | Korean | Multiple | 27 Jan, 2021 | 6.4 MB | |
Data sheet | Evaporator Controller EKE 400 | Russian | Multiple | 27 Jan, 2021 | 6.3 MB | |
Data sheet | Evaporator Controller EKE 400 | Portuguese | Multiple | 29 Jan, 2021 | 6.1 MB | |
Data sheet | Evaporator Controller EKE 400 | Chinese (CN) | Multiple | 29 Jan, 2021 | 6.6 MB | |
Data sheet | Evaporator Controller EKE 400 | Spanish, Castilian | Multiple | 29 Jan, 2021 | 6.2 MB | |
Data sheet | Evaporator Controller EKE 400 | Italian | Multiple | 27 Jan, 2021 | 6.1 MB |