PVG combination and hybrid valves

  • Overview
  • Documents
  • Related applications
  • Related solutions

Performance and flexibility

One group, integrated functionalities – our combined valve solutions give power, performance and flexibility.

The modular concept of the PVG family gives you the advantage of customizing your valve solution to fit your exact application requirements. We offer solutions which makes it possible to combine the PVG 100 with PVG 32 and to combine PVG 120 with PVG 32 – ideal for vehicles with diverse requirements.

Machine benefits

Customized valve solution to match your exact machine requirements

Load-independent flow control for precise operation and improved productivity

Load-sensing technology for higher efficiency, safety, reduced energy consumption, and longer system lifetime

Documents

Documents
Type Name Language Valid for Updated Download File type

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

     

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Heavy machinery; } else if (isBigColumns) { Heavy machinery } else { Heavy machinery }
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • if (isSmallPicture) { Offshore oil and gas applications; } else if (isBigColumns) { Offshore oil and gas applications } else { Offshore oil and gas applications }
    Offshore oil and gas applications

    Upstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.

Related solutions