Maximum flexibility
PVG 48 is designed for maximum flexibility based on proven PVG technology and modularity that simplifies the design process, manufacturing and aftermarket activities. PVG 48 enables flow up to 180 l/min work port flow and the complete actuator portfolio from PVG 32 can be applied, enabling a seamless integration with the pre-compensated valve familiy. It is directly stackable with PVG 16 and PVG 32 and can be stacked with PVG 128/256 via an interface plate.
Seamless Integration
Three valve sizes (PVG 16-32-48) can now be directly stacked into 1 valve group enabling customized solution for your exact and specified application control needs in a compact and cost-efficient package.
Load-sensing
By using PVG load-sensing technology in combination with a variable displacement pump, it’s possible to achieve a significant reduction in energy loss. PVG valves also reduce heat generation and increase efficiency and power density, which helps OEMs to meet the challenges posed by new diesel engine emissions legislation.
OEM and machine benefits
Modular design, providing a wide range of configuration possibilities
Load-independent flow control for precise operation and improved productivity
Load-sensing technology for higher efficiency, safety, reduced energy consumption, and longer system life
Product features
Configurable as advanced electrically controlled proportional valve as well as load sensing directional control valve
Prevention against work port pressure build up Individual work port pressure setting
Zero-leakage work modules
![](/media/4u0bn5j2/wheel-loader-slider.jpg?width=420&height=1280&rnd=133510955952500000?anchor=center&mode=crop&width=1920&height=420)
Introducing the PVG 48 proportional valve
Designed to easily integrate with the existing Danfoss Power Solutions’ high performance proportional valve platform.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Service guide | PVG 16, 32, 48, 128, 256 Service and Parts Manual | English | Multiple | 13 Mar, 2024 | 29.0 MB | |
User guide | PVG 48 proportional valve group technical information | English | Multiple | 21 Mar, 2024 | 6.5 MB | |
User guide | PVG 48 Proportional Valve Group Technical Information | Japanese | Multiple | 25 Apr, 2024 | 5.5 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Service ToolThe PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® GUIDEPLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 45 open circuit axial piston pumpsSeries 45 open circuit axial piston pumps are available in a wide range of displacements. From 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Anti-stallDanfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electronic torque limiting controlThe Danfoss Series 45 pressure compensating/load sensing (PCLS) pump with Electronic Torque Limiting (ETL) control proactively and automatically maximizes system pressure in milliseconds for the available engine torque while preventing stalls.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Precise work function controlDanfoss precise work function control can make all the difference. Minimize your expenses, risk and machine design cycle time — and get your products in the marketplace faster.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Future-proof muscle control for FrannaNew Danfoss valve to control speed and power of hydraulic muscle in Australian manufacturer Franna’s cranes. “It’s extremely precise – definitely the best valve for the job,” Franna says.