Reversing fan drives
Our fan drive HICs allow the machine designer to precisely control engine temperature, saving engine power and fuel. You can choose from six pre-engineered designs that provide speed control and reversing options for open circuit hydraulic fan drive systems.
Features and benefits
Proportional fan speed control:
- Electronically match fan speed with cooling demand
 - Conserve engine power and fuel for the majority of operating conditions - as compared to non-proportional systems
 
Increased design flexibility:
- The compact HIC valve can be placed in the most suitable location on the machine
 - Minimize fan system pressure losses when choosing the optimal fan drive HIC size for the application
 - Internal and external reversing pilot options available (40 LPM and 80 LPM )
 - Drain port included on all models for motor case drain
 - Robust IP69K Deutsch coil options available for all three sizes
 
Increased productivity:
- Fan is reversible to purge (de-clog) coolers and radiators
 - Prevents overheating with purged cooler
 - More power available for useful work when radiator is not clogged
 
Reversing function allows you to:
- Purge (declog) coolers and radiators
 - Prevent overheating
 
Automatic cleaning sequence programmed using PLUS+1®:
- Manual or automatic activation
 
Product range
Documents
| Type | Name | Language | Valid for | Updated | Download | File type | 
|---|---|---|---|---|---|---|
| User guide | ICS Fan Drive Hydraulic Integrated Circuit Technical Information | English | Multiple | 17 Sep, 2020 | 1.8 MB | 
Related applications
- 
                
if (isSmallPicture) {
 ; } else if (isBigColumns) {
 } else {
 }
AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
Â
 - 
                
if (isSmallPicture) {
 ; } else if (isBigColumns) {
 } else {
 }
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
 - 
                
if (isSmallPicture) {
 ; } else if (isBigColumns) {
 } else {
 }
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
 - 
                
if (isSmallPicture) {
 ; } else if (isBigColumns) {
 } else {
 }
Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
 - 
                
if (isSmallPicture) {
 ; } else if (isBigColumns) {
 } else {
 }
Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
 
Related solutions
- 
                
if (isSmallPicture) {
 ; } else if (isBigColumns) {
 } else {
 }
Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.
 
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.