Solenoid valves

  • Overview
  • Product range
  • Documents
  • Related products
  • Related applications
  • Related solutions

Industry-leading flexibility and control

Even in the harshest environments, you can count on industry-leading Danfoss solenoid valves to meet nearly every flow, pressure and directional control challenge. With superior environmental protection and unsurpassed performance, our solenoid valves give you maximum flexibility and complete control over your hydraulic systems.

Learn more

Features and benefits

Flow rating up to 230 l/min [60 US gal/min]

Pressure rating up to 350 bar [5000 psi]

Product range

Product Code Cavity Flow Pressure
SVP08-NC SDC08-2 35 l/min [9 US gpm] 230 bar [3300 psi]
SV15-8-C SDC08-2 38 l/min [10 US gpm] 350 bar [5000 psi]
SVP10-NC SDC10-2 80 l/min [21 US gpm] 230 bar [3300 psi]
SV11-10-C SDC10-2 45 l/min [12 US gpm] 350 bar [5000 psi]
SVP08-NCF SDC08-2 15 l/min [4 US gpm] 230 bar [3300 psi]
SVP08-NCR SDC08-2 35 l/min [9 US gpm] 230 bar [3300 psi]
SVP10-NCR SDC10-2 80 l/min [21 US gpm] 230 bar [3300 psi]
SV13-10-C SDC10-2 45 l/min [12 US gpm] 350 bar [5000 psi]
SV3-12-C C-12-2 114 l/min [30 US gpm] 210 bar [3000 psi]
SV13-12-C C-12-2 114 l/min [30 US gpm] 350 bar [5000 psi]
SV1-16-C SDC16-2 132 l/min [35 US gpm] 210 bar [3000 psi]
SV13-16-C SDC16-2 132 l/min [35 US gpm] 350 bar [5000 psi]
SV2-20-C SDC20-2 230 l/min [60 US gpm] 210 bar [3000 psi]
SV13-20-C SDC20-2 230 l/min [60 US gpm] 350 bar [5000 psi]
SBV12-8-C SDC08-2 1 l/min [0.25 US gpm] 350 bar [5000 psi]
SVP08-CDB SDC08-2 25 l/min [6.6 US gpm] 230 bar [3300 psi]
EVK 06/C5 NCS06/2 40 l/min [10.6 US gpm] 210 bar [3000 psi]
SBV11-8-C SDC08-2 60 l/min [16 US gpm] 350 bar [5000 psi]
SBV1-10-C SDC10-2 76 l/min [20 US gpm] 210 bar [3000 psi]
SBV11-10-C SDC10-2 76 l/min [20 US gpm] 350 bar [5000 psi]
SBV1-12-C C-12-2 114 l/min [30 US gpm] 210 bar [3000 psi]
SBV11-12-C C-12-2 114 l/min [30 US gpm] 350 bar [5000 psi]
SVP08-NO SDC08-2 35 l/min [9 US gpm] 230 bar [3300 psi]
SV15-8-O SDC08-2 38 l/min [10 US gpm] 350 bar [5000 psi]
SVP10-NO SDC10-2 80 l/min [21 US gpm] 230 bar [3300 psi]
SV15-10-O SDC10-2 45 l/min [12 US gpm] 350 bar [5000 psi]
SVP08-NOR SDC08-2 35 l/min [9 US gpm] 230 bar [3300 psi]
SVP10-NOR SDC10-2 80 l/min [21 US gpm] 230 bar [3300 psi]
SV13-10-O SDC10-2 45 l/min [12 US gpm] 350 bar [5000 psi]
SV3-12-O C-12-2 114 l/min [30 US gpm] 210 bar [3000 psi]
SV13-12-O C-12-2 114 l/min [30 US gpm] 350 bar [5000 psi]
SV3-16-O SDC16-2 132 l/min [35 US gpm] 210 bar [3000 psi]
SV13-16-O SDC16-2 132 l/min [35 US gpm] 350 bar [5000 psi]
SV3-20-O SDC20-2 230 l/min [60 US gpm] 210 bar [3000 psi]
SV13-20-O SDC20-2 230 l/min [60 US gpm] 350 bar [5000 psi]
S207 A879 1 l/min [0.25 US gpm] 350 bar [5000 psi]
SBV11-8-O SDC08-2 60 l/min [16 US gpm] 350 bar [5000 psi]
SBV11-10-O SDC10-2 76 l/min [20 US gpm] 350 bar [5000 psi]
SBV11-12-O C-12-2 114 l/min [30 US gpm] 350 bar [5000 psi]
EVH 06/D5 NCS06/3 25 l/min [6.6 US gpm] 230 bar [3300 psi]
Product Code Cavity Flow Pressure
SV08-22-02 SDC08-2 18 l/min [4.7 US gpm] 230 bar [3300 psi]
HSV08-22-02 SDC08-2 20 l/min [5.3 US gpm] 350 bar [5000 psi]
SV10-22-02 SDC10-2 35 l/min [9 US gpm] 230 bar [3300 psi]
SV14-10-C SDC10-2 23 l/min [6 US gpm] 350 bar [5000 psi]
SV15-22-02 NCS12/2 60 l/min [16 US gpm] 230 bar [3300 psi]
SV08-22-01 SDC08-2 16 l/min [4.2 US gpm] 230 bar [3300 psi]
HSV08-22-01 SDC08-2 20 l/min [5.3 US gpm] 350 bar [5000 psi]
SV10-22-01 SDC10-2 35 l/min [9 US gpm] 230 bar [3300 psi]
SV14-10-O SDC10-2 23 l/min [6 US gpm] 350 bar [5000 psi]
SV15-22-01 NCS12/2 60 l/min [16 US gpm] 230 bar [3300 psi]
Product Code Cavity Flow Pressure
SV08-23-01 SDC08-3 18 l/min [4.8 US gpm] 230 bar [3300 psi]
SV10-23-01 SDC10-3 35 l/min [9.2 US gpm] 230 bar [3300 psi]
HSV08-23-01 SDC08-3 15 l/min [4 US gpm] 350 bar [5000 psi]
CP521-21 CP12-3 60 l/min [16 US gpm] 240 bar [3500 psi]
SV11M-12-3P C-12-3 35 l/min [9 US gpm] 350 bar [5000 psi]
SV08-23-02 SDC08-3 18 l/min [4.8 US gpm] 230 bar [3300 psi]
HSV08-23-02 SDC08-3 15 l/min [4 US gpm] 350 bar [5000 psi]
SV09-23-02 SDC10-3 21 l/min [5.5 US gpm] 100 bar [1450 psi]
SV10-23-02 SDC10-3 28 l/min [7.4 US gpm] 230 bar [3300 psi]
SV11-10-3 SDC10-3 23 l/min [6 US gpm] 350 bar [5000 psi]
SV08-23-03 SDC08-3 18 l/min [4.7 US gpm] 230 bar [3300 psi]
SV10-23-03 SDC10-3 28 l/min [7.4 US gpm] 230 bar [3300 psi]
SV4M-12-3P C-12-3 42 l/min [11 US gpm] 210 bar [3000 psi]
SV08-23-04 SDC08-3 12 l/min [3.2 US gpm] 230 bar [3300 psi]
SV10-23-04 SDC10-3 20 l/min [5.3 US gpm] 230 bar [3300 psi]
SV15-23-04 NCS12/3 50 l/min [13.2 US gpm] 230 bar [3300 psi]
Product Code Cavity Flow Pressure
SV08-24-01 SDC08-4 12 l/min [3.2 US gpm] 230 bar [3300 psi]
HSV08-24-01 SDC08-4 20 l/min [5.3 US gpm] 350 bar [5000 psi]
SV09-24-01 SDC10-4 21 l/min [5.5 US gpm] 100 bar [1450 psi]
SV10-24-01 SDC10-4 35 l/min [9 US gpm] 230 bar [3300 psi]
SV11-10-4 SDC10-4 23 l/min [6 US gpm] 350 bar [5000 psi]
SV15-24-01 NCS12/4 60 l/min [16 US gpm] 230 bar [3300 psi]
SV08-24-02 SDC08-4 12 l/min [3.2 US gpm] 230 bar [3300 psi]
SV12-8-4 SDC08-4 11 l/min [2.9 US gpm] 350 bar [5000 psi]
SV10-24-02 SDC10-4 25 l/min [6.6 US gpm] 230 bar [3300 psi]
SV12-10-4 SDC10-4 23 l/min [6 US gpm] 350 bar [5000 psi]
SV15-24-02 NCS12/4 60 l/min [16 US gpm] 230 bar [3300 psi]
SV15-24-03 NCS12/4 50 l/min [13.2 US gpm] 230 bar [3300 psi]
SV08-24-04 SDC08-4 8 l/min [2 US gpm] 230 bar [3300 psi]
SV15-24-04 NCS12/4 50 l/min [13.2 US gpm] 230 bar [3300 psi]
SV10-24-05 SDC10-4 30 l/min [8 US gpm] 230 bar [3300 psi]
SV10-24-06 SDC10-4 30 l/min [8 US gpm] 230 bar [3300 psi]
SV10-24-07 SDC10-4 30 l/min [8 US gpm] 230 bar [3300 psi]
SV08-24-08 SDC08-4 18 l/min [4.7 US gpm] 230 bar [3300 psi]
SV10-24-12 SDC10-4 25 l/min [6.6 US gpm] 230 bar [3300 psi]
SV10-24-13 SDC10-4 33 l/min [8.7 US gpm] 230 bar [3300 psi]
SV7M-12-4P C-12-4 38 l/min [10 US gpm] 210 bar [3000 psi]
SV17M-12-4P C-12-4 38 l/min [10 US gpm] 350 bar [5000 psi]
Product Code Cavity Flow Pressure
SV08-34-02 SDC08-4 16 l/min [4.2 US gpm] 230 bar [3300 psi]
HSV08-34-02 SDC08-4 17 l/min [4.5 US gpm] 350 bar [5000 psi]
SV10-34-02 SDC10-4 25 l/min [6.6 US gpm] 230 bar [3300 psi]
SV15-34-02 NCS12/4 60 l/min [16 US gpm] 230 bar [3300 psi]
SV08-34-03 SDC08-4 8 l/min [2 US gpm] 230 bar [3300 psi]
SV10-34-03 SDC10-4 24 l/min [6.3 US gpm] 230 bar [3300 psi]
SV15-34-03 NCS12/4 50 l/min [13.2 US gpm] 230 bar [3300 psi]
SV08-34-04 SDC08-4 8 l/min [2 US gpm] 230 bar [3300 psi]
SV10-34-04 SDC10-4 24 l/min [6.3 US gpm] 230 bar [3300 psi]
SV15-34-04 NCS12/4 50 l/min [13.2 US gpm] 230 bar [3300 psi]
SV08-34-05 SDC08-4 12 l/min [3.2 US gpm] 230 bar [3300 psi]
HSV08-34-05 SDC08-4 17 l/min [4.5 US gpm] 350 bar [5000 psi]
SV10-34-05 SDC10-4 24 l/min [6.3 US gpm] 230 bar [3300 psi]
SV15-34-05 NCS12/4 60 l/min [16 US gpm] 230 bar [3300 psi]
SV10-34-11 SDC10-4 28 l/min [7.4 US gpm] 230 bar [3300 psi]
Product Code Cavity Flow Pressure
SV10-35-02 SDC10-5 30 l/min [8 US gpm] 230 bar [3300 psi]
SV10-35-05 SDC10-5 30 l/min [8 US gpm] 230 bar [3300 psi]

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Solenoid Valves Technical Information English Multiple 18 Mar, 2024 12.4 MB .pdf

Related products

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Lawn and turf; } else if (isBigColumns) { Lawn and turf } else { Lawn and turf }
    Lawn and turf

    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.

  • if (isSmallPicture) { Road building ; } else if (isBigColumns) { Road building } else { Road building }
    Road building

    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

Related solutions