Shuttle valves

  • Overview
  • Product range
  • Documents
  • Related products
  • Related applications
  • Related solutions
  • Powersource

Reliable performance

Discover the perfect solution for your hydraulic circuit needs with our diverse line of shuttle valves. Whether you're looking for efficiency in load-sensing or loop flushing, we have you covered. Choose from a range of sizes and types, providing versatile options to suit your unique application requirements. Elevate your hydraulic systems with our reliable and efficient shuttle valves.

Learn more

Features and benefits

Flow rating up to 90 l/min [24 US gal/min]

Pressure rating up to 450 bar [6500 psi]

Product range

Model code Cavity Rated pressure Rated flow 3D model
CP124-1 CP04-3 350 bar
(5075 psi)
3.7 lpm
(1 gpm)
STP file
CP128-1 SDC08-3 315 bar
(4570 psi)
22 lpm
(5.8 gpm)
STP file
SV 04 NCS04/3 315 bar
(4570 psi)
15 lpm
(4 gpm)
STP file
CP120-4 SDC10-3 330 bar
(4800 psi)
25 lpm
(7 gpm)
STP file
SV 06 NCS06/3 350 bar
(5075 psi) 
48 lpm
(12.7 gpm)
STP file
Ball type shuttle valve
Model code Cavity Rated pressure Rated flow 3D model
VS 06 None 350 bar
(5075 psi)
35 lpm
(9 gpm)
STP file
VS 10 None 350 bar
(5075 psi)
45 lpm
(12 gpm)
STP file
In-line shuttle valve
Model code Cavity Rated pressure Rated flow 3D model
CP720-3 SDC10-4 350 bar
(5075 psi)
25 lpm
(7 gpm)
STP file
CP721-3 CP12-3M 350 bar
(5075 psi)
90 lpm
(24 gpm)
STP file
Hot oil shuttle valve

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Shuttle Valves Technical Information English Multiple 18 Mar, 2024 961.3 KB .pdf

Related products

Related applications

  • if (isSmallPicture) { Agriculture; } else if (isBigColumns) { Agriculture } else { Agriculture }
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Lawn and turf; } else if (isBigColumns) { Lawn and turf } else { Lawn and turf }
    Lawn and turf

    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.

  • if (isSmallPicture) { Road building ; } else if (isBigColumns) { Road building } else { Road building }
    Road building

    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

Related solutions

Powersource

Visit PowerSource

Visit PowerSource

Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.