Automotive Control Solutions: Your machine designed your way
Building intelligent vehicle control has never been easier with our off-the-shelf propel solutions. Take advantage of easy, straightforward start-up with dozens of built-in options.
Our continuously growing family of controllers and software platforms are all configurable within the PLUS+1 Service Tool.
Features and benefits
Parameter Setting and Configurability
- Compliant with PLUS+1 Service Tool
- Ready-to-use screens
- Ease of training and fast learning curve
- 95% consistency in screen look and feel
- Available advanced features such as ECO Mode, ePCOR and ePL
- Support for advanced propel solutions such as SpeedShift, Two-Motor Transmission, and MultiMotor
Diagnostics and Monitoring
- Quick status understanding
- Input and output check
- Internal plausibility check: 100% I/O error detection
- Fully integrated speed protections on all system components, including the engine
Fast machine start-up
- Validated software package and pre-configurated parameters (up to 80%) allow start-up in less than five days
- Complete documentation available, including safety manual
Product range
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }H1P closed circuit axial piston pumps
The Danfoss H1P is part of Danfoss’ H1 family. It has not only pioneered the closed-circuit variable displacement axial piston pumps but also the whole mobile hydraulic industry. Based on our company’s decades of experience, the H1P will provide you with highest quality and standards. As well as best-in-class, innovative, and efficient technology.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MP1 closed circuit axial piston pumps
The Danfoss MP1 is the next evolution in closed circuit axial piston pumps. MP1 pumps offer the performance needed for today's small- to medium-sized equipment. Another example of our commitment to the mobile hydraulic industry.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for cranes in mining and mineral processing
To optimize crane and hoist performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for marine winches and cranes
By running winches and cranes on an electric motor you can achieve energy savings, low noise operation and no risk of hydraulic oil overheating or leaks.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Wheel loaders
Work with us on new power solutions and experience wheel loader design in a new uplifted way.