Our Digital Displacement® pump technology is a game-changing innovation. Entirely unique and the first of its kind, it utilizes unique radial piston technology and ultra-fast mechatronic valves controlled by an embedded, intelligent computer. Making the pump highly controllable and extremely efficient. Resulting in lower energy losses, increased productivity, and faster response time.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dextreme systemsDextreme systems work seamlessly with any prime mover, reducing losses in the complete hydraulic system, improving the total cost of ownership for end users. Each system consists of 3 elements: the Digital Displacement Pump, a dedicated controller, and customized software optimized for each machine.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Digital Displacement® pumpsBuilding on the key features of a single pump we now increase the flexible operation of Digital Displacement® pumps with multiple outlets, each having their own control method thus allowing flow & pressure to be controlled independently from each other. In basic terms you have the ability to take a single pump but have up to 3 outputs. This can then be allied to a manifold block which can then give you greater system flexibility by having fixed or dynamic allocation (flow sharing) of the pump output.